Parflange® Pro 50 Flaring and Flanging System | #Pro 50 W/FEEDER


LOADING IMAGES
PRO 50 W/FEEDER

Parflange® Pro 50 Flaring and Flanging System | #PRO 50 W/FEEDER

Parker's Parflange® Pro 50 provides high production, leak-free flange and flare tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings.


Technical Specifications

  • Options: With Sleeve Feeder
  • Input Voltage: 440 V
  • Flange Tube Size Range: Steel: ¼ x .028 through 1 ½ x .188 and Stainless Steel: ¼ x .028 through 1 1/2 X .120 inch, Steel: 6 x 1 through 38 x 4 and Stainless Steel: Please contact the Tube Fittings Division for available tooling mm
  • Flare Tube Size Range: Steel and Stainless Steel: ¼ x .020 through 1 ½ x .120 inch, Steel and Stainless Steel: 6 x 1 through 38 x 4 mm
  • Throughput: 500 per day
  • Cycle Time: 15 seconds

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Parflange® Pro 50 provides fast, leak-free flange and flare tube connections for Seal-Lok O-ring Face Seal (ORFS) and Triple-Lok 37° Flare JIC fittings. Using an orbital spindle process, this high production machine produces high-quality, consistent flanges and flares with a smooth mating surface in less than 15 seconds. Parflange technology creates a competitive advantage for our customers through fast, consistent, and reliable leak-free connections which result in reduced costs and additional revenue.

Features/Benefits:
• Produces a high-quality flange with smooth mating surface in less than 15 seconds (up to 1 ½” OD), eliminating the need for expensive, time-consuming brazing of the sleeve to the tube end.
• This high production machine features an automatic die-clamping mechanism, an automatic tool lubrications system and an automatic cycle start enhancement that is triggered by full tube insertion into the die housing.
• An automatic sleeve loader option is available upon request.
• Convenient workstation setup with tooling cabinet below the unit.
• Flanges and flares steel and stainless steel tube from ¼” up to 1 ½” OD.
• Also flanges stainless steel coiled tube sizes common in CNG applications.

Applications:
• Flanging and flaring steel and stainless steel tube for O-ring Face Seal (ORFS) and 37° flare connections in industrial and mobile applications.

Technical Characteristics:
• Available in 440-volt 3-phase.
• Dimensions are 33” x 28” x 41” and weighs 836 lbs.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620