In-Ex® Tube Deburring Tool | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
In-Ex® Tube Deburring Tool

In-Ex® Tube Deburring Tool

Parker's hand deburring tool, In-Ex®, deburrs the I.D. and O.D. of metal tube up to 1 5/8".

Technical Specifications

  • Product Type: Deburr Tool
  • Tube Material: annealed steel, stainless steel, copper, and aluminum
  • Size: 1/8 to 1-5/8 inch, 3 - 41 mm
  • Tube Outside Diameter: Works with tube O.D. sizes of 1/8 to 1 5/8 inch
Safety Warning

Full Product Description

Parker's hand deburring tool, In-Ex®, is designed to deburr the I.D. and O.D. of 1/8” to 1 5/8” annealed steel, stainless steel, copper and aluminum.  Deburring with a quick twist of the wrist makes this a handy tool for most job sites.

Markets:
• Construction
• Aerial Lift
• Agriculture
• Material Handling
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Hardened steel I.D. and O.D. deburring blades provide a properly deburred tube.

Applications:
• Deburring metal tube for industrial and mobile applications

Technical Characteristics:
• Replacement blade sets are available.

Related Documents

×
Products
226B

687PDC
687620