Tru-Kut® Sawing Vise | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tru-Kut® Sawing Vise

Tru-Kut® Sawing Vise

Parker's sawing vice, Tru-Kut®, accomodates tube and pipe up to 2" O.D.

Technical Specifications

  • Size: 3/16 to 2 inch, 5 - 50 mm
  • Product Type: Accessory
  • Tube Material: annealed steel, stainless steel, copper, and aluminum
  • Tube Outside Diameter: 3/16 to 2 inch
Safety Warning

Full Product Description

Parker's sawing vise, Tru-Kut®, assures square cut-offs within +/- 1° on tube and pipe up to 2” O.D.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Used with a fine tooth hacksaw blade, the hardened steel guide ensures accurate square cuts within +/- 1° which is essential for proper tube connections.
• For use with tube and pipe from sizes 3/16” to 2” O.D.

Applications:
• Cutting metal tube for industrial and mobile applications

Related Documents

×
Products
710439

687PDC
687620