WILDCATTER® Oilfield Hot Oiler Hose, Series 7301 | #7301-1502150


LOADING IMAGES
7301-1502150

WILDCATTER® Oilfield Hot Oiler Hose, Series 7301 | #7301-1502150

Wildcatter Oilfield Hot Oiler Hose is designed for high pressure transfer of hot oil and petroleum products in applications to 275°F and 2250 psi, Series 7301


Technical Specifications

  • Standard Pack Qty (ft): 150
  • Maximum Working Pressure (psi): 2250
  • Hose I.D. (inch): 1-1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 13 inch, 330.2 mm
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Pressure: 155.1 bar, 2250 psi
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Chloroprene
  • Weight: 0.72 kg, 1.59 lb
  • Media: Chemicals (Glue), Chemicals (Wax), Hot Asphalt (Tar), Lubricants (Oils)
  • Specifications Met: n/a
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Maximum Operating Temperature: 135 °C Continuous, 149 °C Intermittent, 275 °F Continuous, 300 °F Intermittent
  • Application: Oilfield
  • Hose Reinforcement Material: 2 Braids of Wire
  • Package Type: Coil
  • Outside Diameter: 2 inch, 50.8 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7301 Wildcatter Hot Oiler Hose is compatible with hot oil and provides excellent high pressure service across multiple drill site applications. The hose construction resists crushing and kinking for durability, and features a cover that is resistant to abrasion, oil and weathering to provide maximum performance. Series 7301 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service life in challenging applications.

Markets:
• Construction
• General industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for exceptional hot oil resistance to 275°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover: Black chlorobutyl for resistance to abrasion, heat, oil and weathering.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
-media
• Hot asphalt
• Hot glue
• Hot oil
• Hot tar
• Hot wax
-usage
• Circulation and clean-out
• Casings, piping and tubing

Safety/Technical:
• Design Factor: 3:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583