WILDCATTER® Oilfield Hot Tar Hose, Series SW387 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
WILDCATTER® Oilfield Hot Tar Hose, Series SW387

WILDCATTER® Oilfield Hot Tar Hose, Series SW387

Wildcatter Oilfield Hot Tar Hose is designed for transfer of hot oil and tar in applications to 350°F and 150 psi, Series SW387

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Nitrile
  • Media: Wet Abrasive Powders
  • Maximum Operating Temperature: 82 °C, 180 °F
  • Specifications Met: n/a
  • Inside Diameter: 4 to 6 inch, 101.6 to 152.4 mm
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Weight: 0.98 to 3.6 lb/ft, 0.14 to 0.50 kg/m, 0.98 to 3.60 lb, 0.44 to 1.63 kg
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Nominal Hose Inside Diameter: 100 to 150 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 4.50 to 6.56 inch, 114.3 to 166.6 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Design Factor: 4:1
  • Minimum Bend Radius: 6 to 18 inch, 152.4 to 457.2 mm
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series SW387 Wildcatter Oilfield Hot Tar Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading/truck applicator applications. The hose provides kink resistance and flexibility, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing to provide maximum performance.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for superior heat and oil resistance to 350°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile for abrasion, heat, and oil resistance and durability.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot asphalt
• Hot oil
• Hot tar
- usage
• Oilfield equipment and service trucks
• Storage tanks
• In-plant transfer

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
SW387-1500 1-1/2 150
SW387-2000 2 150
SW387-2500 2-1/2 150
SW387-3000 3 150
SW387-4000 4 150

687PDC
687583