WILDCATTER® Oilfield Hot Oiler Hose, Series 7301 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
WILDCATTER® Oilfield Hot Oiler Hose, Series 7301

WILDCATTER® Oilfield Hot Oiler Hose, Series 7301

Wildcatter Oilfield Hot Oiler Hose is designed for high pressure transfer of hot oil and petroleum products in applications to 275°F and 2250 psi, Series 7301

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Temperature: 135 °C, 275 °F
  • Application: Oilfield
  • Weight: 0.22 kg/m, 1.6 lb/ft, 1.59 lb, 0.72 kg
  • Maximum Operating Pressure: 15.5 MPa, 2250 psi, 155.1 bar
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Hose Reinforcement Material: 2 Braids of Wire
  • Nominal Hose Inside Diameter: 40 mm
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Package Type: Coil
  • Outside Diameter: 2 inch, 50.8 mm
  • Size: -24
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Bend Radius: 13 inch, 330.2 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7301 Wildcatter Hot Oiler Hose is compatible with hot oil and provides excellent high pressure service across multiple drill site applications. The hose construction resists crushing and kinking for durability, and features a cover that is resistant to abrasion, oil and weathering to provide maximum performance. Series 7301 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service life in challenging applications.

Markets:
• Construction
• General industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for exceptional hot oil resistance to 275°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover: Black chlorobutyl for resistance to abrasion, heat, oil and weathering.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
-media
• Hot asphalt
• Hot glue
• Hot oil
• Hot tar
• Hot wax
-usage
• Circulation and clean-out
• Casings, piping and tubing

Safety/Technical:
• Design Factor: 3:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Standard Pack Qty (ft)
7301-1502150 1-1/2 2250 150

687PDC
687583