Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSG Series | #NSG-121-2MB-BU


LOADING IMAGES
NSG-121-2MB-BU

Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSG Series | #NSG-121-2MB-BU

Quick connect, non-spill coupler for liquid cooling and thermal management applications for electronics, servers and supercomputers.


Technical Specifications

  • Coupling Half: Female Coupler
  • Connection Type: Male BSPP
  • Connection Thread Size: G 1/8
  • Hose I.D.: N/A
  • Application: Hydraulics, Liquid Cooling, Thermal Management
  • Maximum Operating Pressure: 150 psi
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 158 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -40 °F
  • Body Size: 3 mm
  • Flow Rate: 1.1 Gal/min
  • Hex Size: 0.69 inch
  • Body Material: Stainless Steel
  • Seal Material: EPDM
Safety Warning

Item Information

The NSG Couplings are dry-break couplings with flat face valves. The compact design makes them suitable for reduced spaces. Coupling system with two-hand operation, i.e. both hands are
required when connect/disconnect.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539