Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Couplings - UQD Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Couplings - UQD Series

Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Couplings - UQD Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. Universal Quick Disconnect (UQD) based on an Intel inspired open specification.

Technical Specifications

  • Application: Liquid Cooling, Thermal Management
  • Maximum Operating Pressure: 11 bar, 150 psi
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 65 °C, 149 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: 63 °F
  • Body Size: 1/8", 1/4", 3/8", 1/2" inch
  • Maximum Flow Rate: 0.55 - 4.7 (Depending on size) Gal/min
  • Connection Type: Male UNF, Male BSPP, Hose Barb, Push-lok hose barb
  • Body Material: Stainless Steel
  • Seal Material: EPDM
  • Hose Inside Diameter: 1/4", 3/8", 1/2" inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Universal Quick Disconnect (UQD) based on an Intel inspired open specification. Developed in collaboration with Intel Corporation.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems

Related Documents

×
Products Coupling Half Connection Thread Size
UQD-121-4PL Female Coupler N/A
UQD-122-4MO Male Nipple 7/16-20 -4 ORB
UQD-251-6PL Female Coupler N/A
UQD-252-6MO Male Nipple 9/16-18 -6 ORB
UQD-121-2MB Female Coupler G 1/8-28 BSPP
UQD-121-2MB-BU Female Coupler G 1/8-28 BSPP
UQD-121-2MB-RD Female Coupler G 1/8-28 BSPP
UQD-121-4MB Female Coupler G 1/4-19 BSPP
UQD-121-4MB-BU Female Coupler G 1/4-19 BSPP
UQD-121-4MB-RD Female Coupler G 1/4-19 BSPP
UQD-121-4MO Female Coupler 7/16-20 UNF
UQD-121-4MO-BU Female Coupler 7/16-20 UNF
UQD-121-4MO-RD Female Coupler 7/16-20 UNF
UQD-121-4PL-BU Female Coupler N/A
UQD-121-4PL-RD Female Coupler N/A
UQD-122-2MB Male Nipple G 1/8-28 BSPP
UQD-122-2MB-BU Male Nipple G 1/8-28 BSPP
UQD-122-2MB-RD Male Nipple G 1/8-28 BSPP
UQD-122-4MB Male Nipple G 1/4-19 BSPP
UQD-122-4MB-BU Male Nipple G 1/4-19 BSPP
UQD-122-4MB-RD Male Nipple G 1/4-19 BSPP
UQD-122-4MO-BU Male Nipple 7/16-20 UNF
UQD-122-4MO-RD Male Nipple 7/16-20 UNF
UQD-122-4PL Male Nipple N/A
UQD-122-4PL-BU Male Nipple N/A
UQD-122-4PL-RD Male Nipple N/A
UQD-251-4MB Female Coupler G 1/4-19 BSPP
UQD-251-4MB-BU Female Coupler G 1/4-19 BSPP
UQD-251-4MB-RD Female Coupler G 1/4-19 BSPP
UQD-251-4PL Female Coupler N/A
UQD-251-4PL-BU Female Coupler N/A
UQD-251-4PL-RD Female Coupler N/A
UQD-251-6HB Female Coupler N/A
UQD-251-6HB-BU Female Coupler N/A
UQD-251-6HB-RD Female Coupler N/A
UQD-251-6MB Female Coupler G 3/8-19 BSPP
UQD-251-6MB-BU Female Coupler G 3/8-19 BSPP
UQD-251-6MB-RD Female Coupler G 3/8-19 BSPP
UQD-251-6MO Female Coupler 9/16-18 UNF
UQD-251-6MO-BU Female Coupler 9/16-18 UNF
UQD-251-6MO-RD Female Coupler 9/16-18 UNF
UQD-251-6PL-BU Female Coupler N/A
UQD-251-6PL-RD Female Coupler N/A
UQD-252-4MB Male Nipple G 1/4-19 BSPP
UQD-252-4MB-BU Male Nipple G 1/4-19 BSPP
UQD-252-4MB-RD Male Nipple G 1/4-19 BSPP
UQD-252-4PL Male Nipple N/A
UQD-252-4PL-BU Male Nipple N/A
UQD-252-4PL-RD Male Nipple N/A
UQD-252-6HB Male Nipple N/A
UQD-252-6HB-BU Male Nipple N/A
UQD-252-6HB-RD Male Nipple N/A
UQD-252-6MB Male Nipple G 3/8-19 BSPP
UQD-252-6MB-BU Male Nipple G 3/8-19 BSPP
UQD-252-6MB-RD Male Nipple G 3/8-19 BSPP
UQD-252-6MO-BU Male Nipple 9/16-18 UNF
UQD-252-6MO-RD Male Nipple 9/16-18 UNF
UQD-252-6PL Male Nipple N/A
UQD-252-6PL-BU Male Nipple N/A
UQD-252-6PL-RD Male Nipple N/A
UQD-371-8MO Female Coupler 3/4-16 UNF
UQD-371-8MO-BU Female Coupler 3/4-16 UNF
UQD-371-8MO--RD Female Coupler 3/4-16 UNF
UQD-372-8MO Male Nipple 3/4-16 UNF
UQD-372-8MO-BU Male Nipple 3/4-16 UNF
UQD-372-8MO-RD Male Nipple 3/4-16 UNF
UQD-501-6MB Female Coupler G 3/8-19 BSPP
UQD-501-6MB-BU Female Coupler G 3/8-19 BSPP
UQD-501-6MB-RD Female Coupler G 3/8-19 BSPP
UQD-502-8MB Male Nipple G 1/2-14 BSPP
UQD-502-8MB-BU Male Nipple G 1/2-14 BSPP
UQD-502-8MB-RD Male Nipple G 1/2-14 BSPP
UQD-252-4HB Male Nipple N/A

687PDC
687539