Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Couplings - UQD Series | #UQD-371-8MO-BU


LOADING IMAGES
UQD-371-8MO-BU

Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Couplings - UQD Series | #UQD-371-8MO-BU

Quick connect, non-spill couplings for liquid cooling and thermal management applications for electronics, servers and supercomputers.


Technical Specifications

  • Coupling Half: Female Coupler
  • Connection Thread Size: 3/4-16 UNF
  • Application: Liquid cooling/Thermal Management
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 149.0 °F
  • Maximum Operating Pressure: 150.0 psi
  • Minimum Operating Temperature: 63.0 °F
  • Body Size: 0.375 inch
  • Flow Rate: 3.0 Gal/min
  • Hex Size: 1.0 inch
  • Valve Type: Flat Face
  • Color: Blue
  • Body Material: Stainless Steel
  • Connection Type: Male Thread
  • Seal Material: EPDM
  • Hose Inside Diameter: N/A
Safety Warning

Item Information

Universal Quick Disconnect (UQD) based on an Intel inspired open specification. Developed in collaboration with Intel Corporation.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539