Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSG Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Type

Connection Thread Size

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSG Series

Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSG Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers.

Technical Specifications

  • Application: Hydraulics, Liquid Cooling, Thermal Management
  • Maximum Operating Pressure: 11 bar, 150 psi
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -40 °F
  • Body Size: 3 mm
  • Flow Rate: 1.1 Gal/min
  • Connection Type: BSPP, Hose Barb
  • Connection Thread Size: G 1/8 inch
  • Fitting Connection Type: Male Thread, Hose Barb
  • Hose Inside Diameter: 3/8 inch
  • Hex Size: 0.69, 0.56 inch
  • Body Material: Stainless Steel
  • Seal Material: EPDM
Safety Warning

Full Product Description

The NSG Couplings are dry-break couplings with flat face valves. The compact design makes them suitable for reduced spaces. Coupling system with two-hand operation, i.e. both hands are
required when connect/disconnect.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems

Related Documents

×
Products Coupling Half Connection Type Connection Thread Size Hose I.D.
NSG-121-2MB-RD Female Coupler Male BSPP G 1/8 N/A
NSG-121-6HB-RD Female Coupler Hose Barb N/A 3/8"
NSG-121-6PL-RD Female Coupler Push-lok Hose Barb N/A 3/8"
NSG-122-2MB-RD Male Nipple Male BSPP G 1/8 N/A
NSG-122-6HB-RD Male Nipple Hose Barb N/A 3/8"
NSG-121-2MB-BU Female Coupler Male BSPP G 1/8 N/A
NSG-121-6HB-BU Female Coupler Hose Barb N/A 3/8"
NSG-121-6PL-BU Female Coupler Push-lok Hose Barb N/A 3/8"
NSG-122-2MB-BU Male Nipple Male BSPP G 1/8 N/A
NSG-122-6HB-BU Male Nipple Hose Barb N/A 3/8"
NSG-122-4HB Male Nipple Hose Barb N/A 1/4"
NSG-122-4PL Male Nipple Push-Lok Hose Barb N/A 1/4"

687PDC
687539