Coiled Air Hose | #95UFS-64-RED-015


LOADING IMAGES
95UFS-64-RED-015

Coiled Air Hose | #95UFS-64-RED-015

NoMar® Fast-Stor® Assembly


Technical Specifications

  • Maximum Working Pressure (psi): 155
  • Color: Red
  • Working Length (ft): 15
  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Burst Pressure: 32.1 bar, 465 psi
  • Hose Outside Diameter: 10 mm, 3/8 inch
  • Retracted Length: 9 inch
  • Compatible Fitting: NoMar™ Fast-Stor® Fittings, 1/4" NPT
  • Application: Air
  • Maximum Operating Temperature: 180 °F, 82 °C
Safety Warning

Item Information

Parker’s NoMar™ Fast-Stor® Coiled Air Hose (95UFS series) is manufactured from a durable, abrasion-resistant, polyurethane. It is an extremely flexible coiled air hose for pneumatic applications. The non-marring polyurethane makes the NoMar™ Fast-Stor® Coiled Air Hose an excellent product that is safe for use around finished or delicate surfaces such as automotive repair or furniture and cabinetry manufacturing and withstands the abuse in automation and industrial pneumatic applications.  For further information, please review the literature listed under the Product Support tab.



Markets: 

• Industrial Pneumatics

• Industrial Automation

• Automotive service, assembly and repair

• Construction and finish carpentry

• Cabinetry and furniture manufacturing

• Fluid Handling

• Marine



Features/Benefits:

• Manufactured from 95 durometer, abrasion-resistant polyurethane

• Non-marring polyurethane is safe for use with delicate of finished surfaces

• Excellent memory characteristics over a wide temperature range

• Light weight and extreme flexibility

• Long service life in rugged applications



Applications:

• Air Hose

• Pneumatic assembly tools

• Blow guns

• Construction

• Carpentry

• Furniture manufacturing

• Manufacturing air drops

• Marine

• Water hose



Technical Specifications:

• Tube: Transparent blue polyurethane; additional colors available upon request

• Fittings: Brass NPT swivel; thermoplastic strain relief

• Pigtail Lengths - 8" and 16" with NPT swivel on each end

• Pre-applied thread sealant on all fittings

• Extended length approximately 92% of unit length

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$71.07 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563