Nickel Plated Pneumatic Flow Controls | #FC705-4-4


LOADING IMAGES
FC705-4-4

Nickel Plated Pneumatic Flow Controls | #FC705-4-4

1/4" Push-to-Connect to 1/4" Male NPT Meter Out Metal Flow Control


Technical Specifications

  • Connection 1 Type: Push-to-Connect
  • Product Style: Tube to Pipe
  • Connection 2 Size: 1/4 inch
  • Connection 2 Type: Male NPT Thread
  • Connection 1 Size: 1/4 inch
  • Valve Configuration: Meter Out
  • Industry: Automotive, Industrial Manufacturing Equipment, Material Handling, Semiconductor
  • Tube Material: Polyethylene, Polyurethane 95 Durometer, Nylon
  • Brand: Parker
  • Maximum Operating Temperature: +158° F / +70° C
  • Media: Air
  • Minimum Operating Temperature: +32° F / 0° C
  • Maximum Operating Pressure: 145 psi / 9.9 bar
  • Application: Automotive, Industrial, Packaging
  • Product Type: Pneumatic Flow Control
  • Minimum Operating Pressure: 15 psi / 1 bar
  • Division: Fluid System Connectors Division
  • Technology: Fluid & Gas Handling, Pneumatics
  • Region of Origin: France
  • Body Material: Nickel Plated Brass
  • Seal Material: Nitrile
  • Adjustment Mechanism: Hand Controlled Adjustment Screw
  • Product Style: Tube to Pipe or Pipe to Pipe
  • Valve Configuration: Meter Out or Meter In

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Nickel Plated Pneumatic Flow Controls offer precise adjustment, accuracy and compactness to meet the needs of the application. By allowing a higher maximum flow and offering a precise adjustment mechanism, these flow controls will improve productivity and performance.

To meet the needs of the application, we offer our nickel plated pneumatic flow controls with NPT and BSPP threads. We also offer versions with push-to-connect ends to make connecting to pneumatic tubing quick and easy. Parker’s nickel plated pneumatic flow controls are available in both Meter In and Meter Out configurations, providing installation flexibility. Parker's patented D-seal offers superior sealing, especially in vacuum applications.

Use with the following types of Parker Parflex Division tubing:
• Nylon
• Semi-rigid nylon
• Polyurethane 95 Durometer Shore A
• Fluoropolymer

Markets:
• Factory/Process Automation
• Life Science
• Food Processing
• Water and Beverage
• Petrochemical

Feature and Benefits:
• Higher maximum flow than standard regulator
• Optimal control of the cylinder rod speed
• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Reduce compressed air and energy consumption
• Precise adjustment for accurate flow regulation from initial to maximum opening
• Long-term stability of flow
• Mechanical strength and corrosion resistance
• External adjustment screw: easy to adjust without tooling and lockable
• Recessed adjustment screw: more compact and protects the adjustment mechanism
• Uni-directional: exhaust or inlet
• Bi-directional: adjustable air flow control in both directions
• 360° positioning

Applications:
• Pneumatic Circuits
• Filling
• Dispensing
• Packaging
• End-of-arm tooling

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547