Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s Nickel Plated Pneumatic Flow Controls offer precise adjustment, accuracy and compactness to meet the needs of the application. The nickel plated brass body provides extended durability for select challenging environments.
California Residents: Prop-65 Warning
Products | Product Style | Valve Configuration | Connection 1 Type | Connection 1 Size | Connection 2 Type | Connection 2 Size |
---|---|---|---|---|---|---|
FC701-10M-4G | Tube to Pipe | Meter Out | Push-to-Connect | 10 mm | Male BSPP Thread | 1/4 inch |
FC701-10M-6G | Tube to Pipe | Meter Out | Push-to-Connect | 10 mm | Male BSPP Thread | 3/8 inch |
FC701-12M-6G | Tube to Pipe | Meter Out | Push-to-Connect | 12 mm | Male BSPP Thread | 3/8 inch |
FC701-12M-8G | Tube to Pipe | Meter Out | Push-to-Connect | 12 mm | Male BSPP Thread | 1/2 inch |
FC701-14M-8G | Tube to Pipe | Meter Out | Push-to-Connect | 14 mm | Male BSPP Thread | 1/2 inch |
FC701-4M-2G | Tube to Pipe | Meter Out | Push-to-Connect | 4 mm | Male BSPP Thread | 1/8 inch |
FC701-6M-2G | Tube to Pipe | Meter Out | Push-to-Connect | 6 mm | Male BSPP Thread | 1/8 inch |
FC701-6M-4G | Tube to Pipe | Meter Out | Push-to-Connect | 6 mm | Male BSPP Thread | 1/4 inch |
FC701-8M-2G | Tube to Pipe | Meter Out | Push-to-Connect | 8 mm | Male BSPP Thread | 1/8 inch |
FC701-8M-4G | Tube to Pipe | Meter Out | Push-to-Connect | 8 mm | Male BSPP Thread | 1/4 inch |
FC701-8M-6G | Tube to Pipe | Meter Out | Push-to-Connect | 8 mm | Male BSPP Thread | 3/8 inch |
FC702-2G | Pipe to Pipe | Meter Out | Female BSPP Thread | 1/8 inch | Male BSPP Thread | 1/8 inch |
FC702-4G | Pipe to Pipe | Meter Out | Female BSPP Thread | 1/4 inch | Male BSPP Thread | 1/4 inch |
FC702-6G | Pipe to Pipe | Meter Out | Female BSPP Thread | 3/8 inch | Male BSPP Thread | 3/8 inch |
FC702-8G | Pipe to Pipe | Meter Out | Female BSPP Thread | 1/2 inch | Male BSPP Thread | 1/2 inch |
FC705-4-2 | Tube to Pipe | Meter Out | Push-to-Connect | 1/4 inch | Male NPT Thread | 1/8 inch |
FC705-4-4 | Tube to Pipe | Meter Out | Push-to-Connect | 1/4 inch | Male NPT Thread | 1/4 inch |
FC705-6-4 | Tube to Pipe | Meter Out | Push-to-Connect | 3/8 inch | Male NPT Thread | 1/4 inch |
FC705-6-6 | Tube to Pipe | Meter Out | Push-to-Connect | 3/8 inch | Male NPT Thread | 3/8 inch |
FC708-2 | Pipe to Pipe | Meter Out | Female NPT Thread | 1/8 inch | Male NPT Thread | 1/8 inch |
FC708-4 | Pipe to Pipe | Meter Out | Female NPT Thread | 1/4 inch | Male NPT Thread | 1/4 inch |
FC708-6 | Pipe to Pipe | Meter Out | Female NPT Thread | 3/8 inch | Male NPT Thread | 3/8 inch |
FC708-8 | Pipe to Pipe | Meter Out | Female NPT Thread | 1/2 inch | Male NPT Thread | 1/2 inch |
FCI701-4M-2G | Tube to Pipe | Meter In | Push-to-Connect | 4 mm | Male BSPP Thread | 1/8 inch |
FCI701-6M-2G | Tube to Pipe | Meter In | Push-to-Connect | 6 mm | Male BSPP Thread | 1/8 inch |
FCI701-6M-4G | Tube to Pipe | Meter In | Push-to-Connect | 6 mm | Male BSPP Thread | 1/4 inch |
FCI701-8M-2G | Tube to Pipe | Meter In | Push-to-Connect | 8 mm | Male BSPP Thread | 1/8 inch |
FCI701-8M-4G | Tube to Pipe | Meter In | Push-to-Connect | 8 mm | Male BSPP Thread | 1/4 inch |
FCI701-8M-6G | Tube to Pipe | Meter In | Push-to-Connect | 8 mm | Male BSPP Thread | 3/8 inch |
FCI702-2G | Pipe to Pipe | Meter In | Female BSPP Thread | 1/8 inch | Male BSPP Thread | 1/8 inch |
FCI702-4G | Pipe to Pipe | Meter In | Female BSPP Thread | 1/4 inch | Male BSPP Thread | 1/4 inch |