Nickel Plated Pneumatic Flow Controls | Product Series

Filter by

    No filters selected

Product Style

Valve Configuration

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nickel Plated Pneumatic Flow Controls

Nickel Plated Pneumatic Flow Controls

Parker’s Nickel Plated Pneumatic Flow Controls offer precise adjustment, accuracy and compactness to meet the needs of the application. The nickel plated brass body provides extended durability for select challenging environments.

Technical Specifications

  • Industry: Automotive, Industrial Manufacturing Equipment, Material Handling, Semiconductor
  • Tube Material: Polyethylene, Polyurethane 95 Durometer, Nylon
  • Brand: Parker
  • Maximum Operating Temperature: +158° F / +70° C
  • Media: Air
  • Minimum Operating Temperature: +32° F / 0° C
  • Maximum Operating Pressure: 145 psi / 9.9 bar
  • Application: Industrial, Automotive, Packaging
  • Product Type: Pneumatic Flow Control
  • Minimum Operating Pressure: 15 psi / 1 bar
  • Division: Fluid System Connectors Division
  • Technology: Fluid & Gas Handling, Pneumatics
  • Region of Origin: France
  • Body Material: Nickel Plated Brass
  • Seal Material: Nitrile
  • Adjustment Mechanism: Hand Controlled Adjustment Screw
  • Product Style: Tube to Pipe or Pipe to Pipe
  • Valve Configuration: Meter Out or Meter In

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s Nickel Plated Pneumatic Flow Controls offer precise adjustment, accuracy and compactness to meet the needs of the application. By allowing a higher maximum flow and offering a precise adjustment mechanism, these flow controls will improve productivity and performance.

To meet the needs of the application, we offer our nickel plated pneumatic flow controls with NPT and BSPP threads. We also offer versions with push-to-connect ends to make connecting to pneumatic tubing quick and easy. Parker’s nickel plated pneumatic flow controls are available in both Meter In and Meter Out configurations, providing installation flexibility. Parker's patented D-seal offers superior sealing, especially in vacuum applications.

Use with the following types of Parker Parflex Division tubing:
• Nylon
• Semi-rigid nylon
• Polyurethane 95 Durometer Shore A
• Fluoropolymer

Markets:
• Factory/Process Automation
• Life Science
• Food Processing
• Water and Beverage
• Petrochemical

Feature and Benefits:
• Higher maximum flow than standard regulator
• Optimal control of the cylinder rod speed
• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Reduce compressed air and energy consumption
• Precise adjustment for accurate flow regulation from initial to maximum opening
• Long-term stability of flow
• Mechanical strength and corrosion resistance
• External adjustment screw: easy to adjust without tooling and lockable
• Recessed adjustment screw: more compact and protects the adjustment mechanism
• Uni-directional: exhaust or inlet
• Bi-directional: adjustable air flow control in both directions
• 360° positioning

Applications:
• Pneumatic Circuits
• Filling
• Dispensing
• Packaging
• End-of-arm tooling
Products Product Style Valve Configuration Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size
FC701-10M-4G Tube to Pipe Meter Out Push-to-Connect 10 mm Male BSPP Thread 1/4 inch
FC701-10M-6G Tube to Pipe Meter Out Push-to-Connect 10 mm Male BSPP Thread 3/8 inch
FC701-12M-6G Tube to Pipe Meter Out Push-to-Connect 12 mm Male BSPP Thread 3/8 inch
FC701-12M-8G Tube to Pipe Meter Out Push-to-Connect 12 mm Male BSPP Thread 1/2 inch
FC701-14M-8G Tube to Pipe Meter Out Push-to-Connect 14 mm Male BSPP Thread 1/2 inch
FC701-4M-2G Tube to Pipe Meter Out Push-to-Connect 4 mm Male BSPP Thread 1/8 inch
FC701-6M-2G Tube to Pipe Meter Out Push-to-Connect 6 mm Male BSPP Thread 1/8 inch
FC701-6M-4G Tube to Pipe Meter Out Push-to-Connect 6 mm Male BSPP Thread 1/4 inch
FC701-8M-2G Tube to Pipe Meter Out Push-to-Connect 8 mm Male BSPP Thread 1/8 inch
FC701-8M-4G Tube to Pipe Meter Out Push-to-Connect 8 mm Male BSPP Thread 1/4 inch
FC701-8M-6G Tube to Pipe Meter Out Push-to-Connect 8 mm Male BSPP Thread 3/8 inch
FC702-2G Pipe to Pipe Meter Out Female BSPP Thread 1/8 inch Male BSPP Thread 1/8 inch
FC702-4G Pipe to Pipe Meter Out Female BSPP Thread 1/4 inch Male BSPP Thread 1/4 inch
FC702-6G Pipe to Pipe Meter Out Female BSPP Thread 3/8 inch Male BSPP Thread 3/8 inch
FC702-8G Pipe to Pipe Meter Out Female BSPP Thread 1/2 inch Male BSPP Thread 1/2 inch
FC705-4-2 Tube to Pipe Meter Out Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch
FC705-4-4 Tube to Pipe Meter Out Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch
FC705-6-4 Tube to Pipe Meter Out Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch
FC705-6-6 Tube to Pipe Meter Out Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch
FC708-2 Pipe to Pipe Meter Out Female NPT Thread 1/8 inch Male NPT Thread 1/8 inch
FC708-4 Pipe to Pipe Meter Out Female NPT Thread 1/4 inch Male NPT Thread 1/4 inch
FC708-6 Pipe to Pipe Meter Out Female NPT Thread 3/8 inch Male NPT Thread 3/8 inch
FC708-8 Pipe to Pipe Meter Out Female NPT Thread 1/2 inch Male NPT Thread 1/2 inch
FCI701-4M-2G Tube to Pipe Meter In Push-to-Connect 4 mm Male BSPP Thread 1/8 inch
FCI701-6M-2G Tube to Pipe Meter In Push-to-Connect 6 mm Male BSPP Thread 1/8 inch
FCI701-6M-4G Tube to Pipe Meter In Push-to-Connect 6 mm Male BSPP Thread 1/4 inch
FCI701-8M-2G Tube to Pipe Meter In Push-to-Connect 8 mm Male BSPP Thread 1/8 inch
FCI701-8M-4G Tube to Pipe Meter In Push-to-Connect 8 mm Male BSPP Thread 1/4 inch
FCI701-8M-6G Tube to Pipe Meter In Push-to-Connect 8 mm Male BSPP Thread 3/8 inch
FCI702-2G Pipe to Pipe Meter In Female BSPP Thread 1/8 inch Male BSPP Thread 1/8 inch
FCI702-4G Pipe to Pipe Meter In Female BSPP Thread 1/4 inch Male BSPP Thread 1/4 inch

687PDC
687547