E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219 | #7219-0813025


LOADING IMAGES
7219-0813025

E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219 | #7219-0813025 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products or contact us for further assistance.


Technical Specifications

  • Standard Package Quantity: 25 ft
  • Hose I.D. (inch): 13/16
  • Design Factor: 4:1
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Weight: 0.32 lb/ft, 0.15 kg/ft
  • Minimum Bend Radius: 50.8 mm, 2 inch
  • Specifications Met: n/a
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Pressure: 5.2 bar, 75 psi
  • Inside Diameter: 13/16 inch, 20.6 mm
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix
  • Outside Diameter: 1.181 inch, 30 mm
  • Maximum Operating Temperature: 93 °C, 200 °F
  • Cover Color: Black
  • Application: Engine
  • Hose Inner Tube Material: Black, Nitrile
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg
Safety Warning

Item Information

Parker’s Series 7219 E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Flexible Suction Hose provides excellent service across a wide variety of low-pressure oil transfer applications that require extreme hose flexibility where tight routing is a challenge. The lightweight, Greek corrugated construction provides an economical alternative to expensive made-to-order formed hose. Series 7219 is crush resistant and kink resistant for unimpeded flow, offers superior flexibility for easy handling and installer/operator convenience, and is resistant to abrasion, oil and weathering for maximum performance in industrial suction hose applications. 

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel and oil resistance to 250°F.
• Reinforcement: Multiple textile braids or plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black chloroprene for abrasion, heat and oil resistance and durability.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 25-foot coils, 130-foot coils or 300-foot reels for application/inventory efficiency and versatility.

Applications:
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Drain lines
• Fuel fill connector lines
• Oil suction/return lines
• Buses
• Mobile/off-road equipment
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Do not drag across sharp edges or highly abrasive surfaces
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583