Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 psi, Series 7219
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
E-Z Form Hose Video |
Products | Hose I.D. (inch) | Standard Package Quantity |
---|---|---|
7219-0500025 | 1/2 | 25 ft |
7219-0500130 | 1/2 | 130 ft |
7219-0594025 | 19/32 | 25 ft |
7219-0594130 | 19/32 | 130 ft |
7219-0625025 | 5/8 | 25 ft |
7219-0688025 | 11/16 | 25 ft |
7219-0688130 | 11/16 | 130 ft |
7219-0750025 | 3/4 | 25 ft |
7219-0813025 | 13/16 | 25 ft |
7219-0813130 | 13/16 | 130 ft |
7219-1000025 | 1 | 25 ft |
7219-1125025 | 1-1/8 | 25 ft |
7219-1125130 | 1-1/8 | 130 ft |
7219-1188025 | 1-3/16 | 25 ft |
7219-1188130 | 1-3/16 | 130 ft |
7219-1250025 | 1-1/4 | 25 ft |
7219-1250130 | 1-1/4 | 130 ft |
7219-1375025 | 1-3/8 | 25 ft |
7219-1375130 | 1-3/8 | 130 ft |
7219-1500025 | 1-1/2 | 25 ft |
7219-1500130 | 1-1/2 | 130 ft |
7219-1563025 | 1-9/16 | 25 ft |
7219-1563130 | 1-9/16 | 130 ft |
7219-1625025 | 1-5/8 | 25 ft |
7219-1625130 | 1-5/8 | 130 ft |
7219-1750025 | 1-3/4 | 25 ft |
7219-1750130 | 1-3/4 | 130 ft |
7219-2000025 | 2 | 25 ft |
7219-2000130 | 2 | 130 ft |
7219-2188025 | 2-3/16 | 25 ft |
7219-2188130 | 2-3/16 | 130 ft |
7219-2250025 | 2-1/4 | 25 ft |
7219-2250130 | 2-1/4 | 130 ft |
7219-2375025 | 2-3/8 | 25 ft |
7219-2375130 | 2-3/8 | 130 ft |
7219-2500025 | 2-1/2 | 25 ft |
7219-2500130 | 2-1/2 | 130 ft |
7219-2563025 | 2-9/16 | 25 ft |
7219-2563130 | 2-9/16 | 130 ft |
7219-2750025 | 2-3/4 | 25 ft |
7219-2750130 | 2-3/4 | 130 ft |
7219-3000025 | 3 | 25 ft |
7219-3000130 | 3 | 130 ft |
7219-3125025 | 3-1/8 | 25 ft |
7219-3125130 | 3-1/8 | 130 ft |
7219-3375025 | 3-3/8 | 25 ft |
7219-3375130 | 3-3/8 | 130 ft |
7219-3500025 | 3-1/2 | 25 ft |
7219-3500130 | 3-1/2 | 130 ft |
7219-3563025 | 3-9/16 | 25 ft |
7219-3563130 | 3-9/16 | 130 ft |
7219-4000025 | 4 | 25 ft |
7219-4000130 | 4 | 130 ft |
7219-0500300 | 1/2 | 300 ft |
7219-0625300 | 5/8 | 300 ft |
7219-0750300 | 3/4 | 300 ft |
7219-1000300 | 1 | 300 ft |