E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219

E-Z Form MP Oil Resistant Flexible Suction Hose, Multipurpose, Series 7219

E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Suction Hose is an extremely flexible hose designed for refined fuels and oil transfer in applications to 250°F and 75 psi, Series 7219

Technical Specifications

  • Design Factor: 4:1
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Weight: 0.30 to 2.2 lb/ft, 0.45 to 3.28 kg/m
  • Maximum Operating Pressure: 0.5 MPa, 75 psi, 5.2 bar
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Minimum Bend Radius: 24.1 to 340.3 mm, 0.9 to 13.4 inch
  • Application: Engine
  • Nominal Hose Inside Diameter: 15 to 100 mm
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 43 Series
  • Inside Diameter: 1/2 to 4 inch, 12.7 to 101.6 mm
  • Maximum Operating Temperature: 100 °C (all other sizes), 121 °C (sizes 1/2", 5/8", 3/4", 1"), 212 °F (all other sizes), 250 °F (sizes 1/2", 5/8", 3/4", 1")
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix
  • Size: -8 to -64
  • Outside Diameter: 0.906 to 4.567 inch, 23.0 to 116.0 mm
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Cover Structure: Greek-Corrugated
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s Series 7219 E-Z Form MP Greek Corrugated Multipurpose Oil Resistant Flexible Suction Hose provides excellent service across a wide variety of low-pressure oil transfer applications that require extreme hose flexibility where tight routing is a challenge. The lightweight, Greek corrugated construction provides an economical alternative to expensive made-to-order formed hose. Series 7219 is crush resistant and kink resistant for unimpeded flow, offers superior flexibility for easy handling and installer/operator convenience, and is resistant to abrasion, oil and weathering for maximum performance in industrial suction hose applications. 

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel and oil resistance to 250°F.
• Reinforcement: Multiple textile braids or plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black chloroprene for abrasion, heat and oil resistance and durability.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 25-foot coils, 130-foot coils or 300-foot reels for application/inventory efficiency and versatility.

Applications:
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Drain lines
• Fuel fill connector lines
• Oil suction/return lines
• Buses
• Mobile/off-road equipment
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Do not drag across sharp edges or highly abrasive surfaces
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Standard Package Quantity
7219-0500025 1/2 25 ft
7219-0500130 1/2 130 ft
7219-0594025 19/32 25 ft
7219-0594130 19/32 130 ft
7219-0625025 5/8 25 ft
7219-0688025 11/16 25 ft
7219-0688130 11/16 130 ft
7219-0750025 3/4 25 ft
7219-0813025 13/16 25 ft
7219-0813130 13/16 130 ft
7219-1000025 1 25 ft
7219-1125025 1-1/8 25 ft
7219-1125130 1-1/8 130 ft
7219-1188025 1-3/16 25 ft
7219-1188130 1-3/16 130 ft
7219-1250025 1-1/4 25 ft
7219-1250130 1-1/4 130 ft
7219-1375025 1-3/8 25 ft
7219-1375130 1-3/8 130 ft
7219-1500025 1-1/2 25 ft
7219-1500130 1-1/2 130 ft
7219-1563025 1-9/16 25 ft
7219-1563130 1-9/16 130 ft
7219-1625025 1-5/8 25 ft
7219-1625130 1-5/8 130 ft
7219-1750025 1-3/4 25 ft
7219-1750130 1-3/4 130 ft
7219-2000025 2 25 ft
7219-2000130 2 130 ft
7219-2188025 2-3/16 25 ft
7219-2188130 2-3/16 130 ft
7219-2250025 2-1/4 25 ft
7219-2250130 2-1/4 130 ft
7219-2375025 2-3/8 25 ft
7219-2375130 2-3/8 130 ft
7219-2500025 2-1/2 25 ft
7219-2500130 2-1/2 130 ft
7219-2563025 2-9/16 25 ft
7219-2563130 2-9/16 130 ft
7219-2750025 2-3/4 25 ft
7219-2750130 2-3/4 130 ft
7219-3000025 3 25 ft
7219-3000130 3 130 ft
7219-3125025 3-1/8 25 ft
7219-3125130 3-1/8 130 ft
7219-3375025 3-3/8 25 ft
7219-3375130 3-3/8 130 ft
7219-3500025 3-1/2 25 ft
7219-3500130 3-1/2 130 ft
7219-3563025 3-9/16 25 ft
7219-3563130 3-9/16 130 ft
7219-4000025 4 25 ft
7219-4000130 4 130 ft
7219-0500300 1/2 300 ft
7219-0625300 5/8 300 ft
7219-0750300 3/4 300 ft
7219-1000300 1 300 ft

687PDC
687583