Marine Softwall Wet Exhaust Hose, Series SS269 | #SS269-1000


LOADING IMAGES
SS269-1000

Marine Softwall Wet Exhaust Hose, Series SS269 | #SS269-1000

Marine Softwall Wet Exhaust Hose is designed as a flexible connection for exhaust systems to circulate, cool and transfer hot engine water and exhaust gases in marine engine applications to 200°F and 200 psi, Series SS269


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 200
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Nitrile
  • Application: Specialty
  • Media: Fuels (Hot Exhaust Fumes), Lubricants (Oils), Water
  • Inside Diameter: 1 inch, 25.4 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.440 inch, 36.6 mm
  • Specifications Met: SAE J2006R1
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.45 lb, 0.2 kg
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Length per Package: 50 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SS269 Marine Softwall Wet Exhaust Hose provides excellent service across a variety of onboard marine wet exhaust applications. The hose is flexible for easy routing/installation and resists oil and high temperatures common to engine compartments. Series SS269 absorbs more vibration than rigid pipe or tubing. The hose is available in multiple incremental sizes for connection to various sizes of pipe used in the marine industry, providing off-the-shelf convenience.

Markets:
• Marine

Features/Benefits:
• Tube: Black nitrile for oil and hot exhaust fumes compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile heat and oil resistance.

Applications:
-media
• Hot exhaust fumes
• Oil
• Water
• Wet exhaust
-usage
• Cooling systems
• Heat exchangers
• Wet exhaust systems

Industry Standards:
• ABYC
• SAE J2006 R1
• USCG

Safety/Technical:
• Design Factor: 4:1
• Do not use with refined fuel, or in hardwall/suction applications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583