Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Armada Marine Multipurpose Oil Resistant Suction Hose is designed for marine engine fuel supply and venting, hardwall wet exhaust and other applications to 212°F and 75 psi, Series SW569
California Residents: Prop-65 Warning
Literature and Reference Materials |
---|
CAT 4800, Industrial Hose |
Products | Hose I.D. (inch) |
---|---|
SW569-625 | 5/8 |
SW569-750 | 3/4 |
SW569-1000 | 1 |
SW569-1125 | 1-1/8 |
SW569-1250 | 1-1/4 |
SW569-1312 | 1-5/16 |
SW569-1375 | 1-3/8 |
SW569-1500 | 1-1/2 |
SW569-1625 | 1-5/8 |
SW569-1750 | 1-3/4 |
SW569-1875 | 1-7/8 |
SW569-2000 | 2 |
SW569-2375 | 2-3/8 |
SW569-2500 | 2-1/2 |
SW569-2875 | 2-7/8 |
SW569-3000 | 3 |
SW569-3125 | 3-1/8 |
SW569-3250 | 3-1/4 |
SW569-3500 | 3-1/2 |
SW569-4000 | 4 |
SW569-4500 | 4-1/2 |
SW569-5000 | 5 |
SW569-5500 | 5-1/2 |
SW569-6000 | 6 |