ARMADA® Marine Multipurpose Oil Resistant Suction Hose, Series SW569 | #SW569-1000


LOADING IMAGES
SW569-1000

ARMADA® Marine Multipurpose Oil Resistant Suction Hose, Series SW569 | #SW569-1000

Armada Marine Multipurpose Oil Resistant Suction Hose is designed for marine engine fuel supply and venting, hardwall wet exhaust and other applications to 212°F and 75 psi, Series SW569


Technical Specifications

  • Hose I.D. (inch): 1
  • Weight: 0.24 kg/ft, 0.53 lb/ft
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Pressure: 5.2 bar, 75 psi
  • Application: Marine
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: ISO 7840 A1, ISO 8469 (B1), NVW, SAE J1527, Type A1/A2, SAE J1942, Code F, SAE J2006R2, SAE J20R2, Class B, SAE J20R4, Class B, SAE J20R5, Class B, SAE J30R5, VW
  • Inside Diameter: 1 inch, 25.4 mm
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Outside Diameter: 1.409 inch, 35.8 mm
  • Cover Color: Black
  • Design Factor: 4:1
  • Hose Inner Tube Material: Black, Nitrile
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 51 mm, 2 inch
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Vacuum Pressure Rating: Full, 737 mm-Hg, 29 Inch-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SW569 Armada Marine Multipurpose Oil Resistant Suction Hose is an extremely versatile hose for excellent service across a wide variety of onboard marine suction and discharge applications. The hose is flexible for easy routing/installation and resists oil and high temperatures common to engine compartments and is available in multiple incremental sizes for connection to various sizes of pipe used in the marine industry. Series SW569 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Marine

Features/Benefits:
• Tube: Black nitrile for fuel, oil and coolant resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black chloroprene for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
-media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Coolant
• Diesel
• Ethanol
• Gasoline
• Oil
• Water
• Wet exhaust
-usage
• Bilge pumps
• Cooling systems
• Fuel fill/fuel supply systems
• Fuel vent systems
• Heating systems
• Sanitation systems
• Wet exhaust systems

Industry Standards:
• ABYC H-24
• ISO 7840 A1
• ISO 8469 B1
• NMMA
• SAE J1527 A1 & A2, Style R2
• SAE J1942 Codes F, VW, NVW
• SAE J2006 R2
• SAE J20R2 B
• SAE J20R4 B
• SAE J20R5 B
• SAE J30R5
• USCG A1

Safety/Technical:
• Design Factor: 4:1
• Do not use in applications requiring low-permeation fuel feed hose (SAE J1527 A1-15).

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583