Custom Made Heavy Duty Marine Softwall Wet Exhaust Hose, Series ES269 | #ES269-6625


LOADING IMAGES
ES269-6625

Custom Made Heavy Duty Marine Softwall Wet Exhaust Hose, Series ES269 | #ES269-6625 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 6-5/8
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Bend Radius: n/a
  • Weight: 2.27 kg/ft, 5 lb/ft
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 13.8 bar, 200 psi
  • Cover Material: Nitrile
  • Application: Marine
  • Cover Color: Black
  • Media: Water
  • Hose Reinforcement Material: 6 Plies of Textile
  • Inside Diameter: 6-5/8 inch, 168.3 mm
  • Outside Diameter: 7.5000 inch, 190.5 mm
Safety Warning

Item Information

Parker's Series ES269 Custom Made Marine Softwall Wet Exhaust Hose provides excellent heavy duty service across a variety of onboard marine wet exhaust applications. The hose is flexible for easy routing/installation and resists oil and high temperatures common to engine compartments. Series ES269 absorbs more vibration than rigid pipe or tubing. The basic hose construction may be modified to customer-specified requirements, including length pattern. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Marine

Features/Benefits:
• Tube: Black nitrile for oil and hot exhaust fumes compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile heat and oil resistance.

Applications:
-media
• Hot exhaust fumes
• Oil
• Water
• Wet exhaust
-usage
• Cooling systems
• Heat exchangers
• Wet exhaust systems

Industry Standards:
• ABYC
• SAE J2006 R1
• USCG

Safety/Technical:
• Design Factor: 4:1
• Do not use with refined fuel, or in hardwall/suction applications.

• Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583