WAVEMASTER™ Marine Barrier Fuel Line Hose, Series 7165 | #7165-31250


LOADING IMAGES
7165-31250

WAVEMASTER™ Marine Barrier Fuel Line Hose, Series 7165 | #7165-31250

Wavemaster Marine Barrier Fuel Line Hose is designed for marine engine fuel line and venting in applications to 212°F and 100 psi, Series 7165


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Cover Material: Nitrile/PVC
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Maximum Operating Pressure: 7 bar, 100 psi, 0.7 MPa
  • Minimum Bend Radius: 64 mm, 3 inch
  • Application: Marine
  • Specifications Met: ABYC, CARB SORE, CE, EPA, ISO 7840 A1, NMMA, SAE J1527, Type A1-15, USCG A1
  • Inside Diameter: 7.9 mm, 5/16 inch
  • Hose Reinforcement Material: 2 Plies of Textile
  • Outside Diameter: 0.600 inch, 15.5 mm
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Color: Black
  • Hose Inner Tube Material: Translucent, Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7165 Wavemaster Marine Barrier Fuel Line Hose provides excellent service across a wide variety of fuels and multiple engine applications. The nylon tube serves as a barrier to limit permeation of Volatile Organic Compounds (VOC), providing compliance with government and industry regulations. Series 7165 is flexible for easy routing/installation in engine compartments, and is qualified with permanent crimp couplings for a safe and secure connection. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Marine

Features/Benefits:
• Tube: Translucent nylon for fuel and permeation resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and flexibility.
• Cover: Black nitrile/PVC for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Marine fuel fill/fuel lines
• Marine fuel vent systems

Industry Standards:
• ABYC
• CARB
• CE
• EPA
• ISO 7840 A1
• NMMA
• SAE J1527 A1-15
• USCG A1

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
Certificate of Conformity--Series 7165--CURRENT YEAR
Compliance, Certifications, & Safety
Certificate of Conformity--Series 7165-CURRENT YEAR
Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583