LORD® Plateform Mounts for Aerospace and Defense Applications | #150APLW-4


LOADING IMAGES
150APLW-4

LORD® Plateform Mounts for Aerospace and Defense Applications | #150APLW-4

Plateform Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.


Technical Specifications

  • Dynamic Axial Spring Rate: 23 N/mm
  • Dynamic Axial Spring Rate: 205 lb/in
  • Dynamic Radial Spring Rate: 512 lb/in
  • Maximum Dynamic Input at Resonance: 0.036
Safety Warning

Item Information

Standard stock Plateform Mounts are widely used to efficiently isolate steady-state vibration and control occasional shock. These versatile mounts are available in load ratings of 0.25 to 12 pounds per mount. When loaded to their rated capacity, a system natural frequency of approximately 18 Hz results, providing effective isolation in applications where disturbing frequencies are 40 Hz and above. Radial stiffness is approximately two to three times the axial stiffness.
Standard Plateform Mounts are easy to install. They are available in square or diamond configurations to suit a variety of design requirements. The contour of the flexing element provides uniform stress distribution. This, plus high-strength bonding and specially compounded elastomers, provide maximum service life.
Note : Snubbing washers are recommended for use with Plateform Mounts. They form an interlocking system of metal parts, providing a positive safety, which limits and cushions excessive movement from overload and shock.

150APL Series
Load capacity: 1 to 12 lb (0.45 to 5.4 kg)
Materials:
• Metal parts and finish – aluminum alloy,chromate treated per MIL-DTL-5541, Class 1A
• Inner member – 2024-T4 aluminum
• Outer member – 2024-T3 or 2024-T4 aluminum
• Elastomer – LORD BTR® or BTR® II Silicone

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW