LORD® Plateform Mounts for Aerospace and Defense Applications | Product Series

Filter by

    No filters selected

Dynamic Axial Spring Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Plateform Mounts for Aerospace and Defense Applications

LORD® Plateform Mounts for Aerospace and Defense Applications

Plateform Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.

Full Product Description

Economical protection from lower frequency. Vibration Standard stock Plateform Mounts are recommended for the isolation of vibration. Lightweight and compact, they provide economical protection from lower frequency disturbances regardless of directions of the forces. They are not recommended where severe, frequently recurring shock is encountered. These mounts are available in a variety of load ratings. When loaded to their capacity, a system natural frequency of approximately 10 Hz results, providing effective isolation in applications where disturbing frequencies are above 20 Hz. The radial stiffness is the same as that in the axial direction.Plateform Mounts are easy to install. They are available in square or diamond configurations to suit a variety of design requirements. The contour of the flexing element provides uniform stress distribution. Snubbing washers provide an interlocking system of metal parts which act to prevent damage from overload or excessive shock impact.

Related Documents

×
Products Dynamic Axial Spring Rate
100APDLW-4 23.1 N/mm
100APDLW-5 29.1 N/mm
100APDLW-A 1.4 N/mm
100APDLW-B 2.9 N/mm
100APLQ-4 23.1 N/mm
100APLQ-5 29.1 N/mm
100APLW-1 5.7 N/mm
100APLW-1B 8.7 N/mm
100APLW-3 17.4 N/mm
100APLW-4 23.1 N/mm
150APLQ-4 23 N/mm
150APLW-12 393 lb/in
150APLW-4 23 N/mm
150APLW-6 35 N/mm
150APLW-7 41 N/mm
150APLW-9 462 lb/in

687PDC
1A0MGW