Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Plateform Mounts are recommended for vibration isolation. Lightweight, compact & provide economical protection from lower frequency disturbances regardless of directions of forces. Not recommended where severe, frequently recurring shock is encountered.
Literature and Reference Materials |
---|
Product Catalog - Lord Industrial Parts Catalog PC7000 |
Products | Dynamic Axial Spring Rate |
---|---|
100APDLW-4 | 23.1 N/mm |
100APDLW-5 | 29.1 N/mm |
100APDLW-A | 1.4 N/mm |
100APDLW-B | 2.9 N/mm |
100APLQ-4 | 23.1 N/mm |
100APLQ-5 | 29.1 N/mm |
100APLW-1 | 5.7 N/mm |
100APLW-1B | 8.7 N/mm |
100APLW-3 | 17.4 N/mm |
100APLW-4 | 23.1 N/mm |
150APLQ-4 | 23 N/mm |
150APLW-12 | 393 lb/in |
150APLW-4 | 23 N/mm |
150APLW-6 | 35 N/mm |
150APLW-7 | 41 N/mm |
150APLW-9 | 462 lb/in |