OBSOLETE: Legacy CANbus, 2-axis Joysticks - IQAN-LL and IQAN-LM | #20011846


LOADING IMAGES
20011846

OBSOLETE: Legacy CANbus, 2-axis Joysticks - IQAN-LL and IQAN-LM | #20011846 OBSOLETE

IQAN-LM-2A-A03, special gated version has blocked Y axis


Technical Specifications

  • Model Number: IQAN-LM-2A-A03
  • Electrical Connection: AMP/Tyco
  • Ingress Protection Rating: IP65 (above flange)
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Specifications Met: IQAN CAN Protocol
  • Function: 1 Proportional
Safety Warning

Item Information

Parker’s IQAN-LL and IQAN-LM are legacy CANbus joystick products for IQAN control systems.

The IQAN-LM is a mini 2 axis joystick with an optional side rocker 3rd axis. This makes it perfect for continuous duty machine operations such as in forestry and construction work. The combination of a LM and armrest provide substantial ergonomic benefits. The IQAN-LM is in phase-out and the recommended replacement is the IQAN-LC6-X05 analog joystick, which has the same small size and 3rd axis option - combined with an IQAN-XC21 CAN module for the CAN feature.

The IQAN-LL is discontinued and is easily replaced with IQAN-LC5-C02 or -C03 versions. An adapter cable is available to make the LC5 a drop in service part replacement. The -LL literature is provided to support existing installations.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• CAN bus communication simplifies installation and increases noise immunity
• wide operating voltage range allows use in 12 VDC and 24 VDC systems
• Extra inputs in the base for external signals

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514