Industrial Ball Valves - Carbon Steel | #VP500CS-4


LOADING IMAGES
VP500CS-4

Industrial Ball Valves - Carbon Steel | #VP500CS-4

Parker's carbon steel ball valves were designed to offer superior performance for applications that require rugged and reliable performance.


Technical Specifications

  • Connection 2 Thread Size (inch): 1/4
  • Locking Mechanism: Padlock
  • Connection 2 Thread Style: Female Pipe
  • Connection 1 Thread Style: Female Pipe
  • Connection 1 Thread Size (inch): 1/4
  • Handle: Steel Lever
  • Maximum Working Pressure (psi): 2000
  • Style: Female Pipe Ends
  • Shape: In Line
  • Minimum Operating Temperature: -20 °F, -28 °C, -28 °C, -20 °F
  • Maximum Operating Temperature: 425 °F, 218 °C, 218 °C, 425 °F
  • Maximum Operating Pressure: 138 bar, n/a
  • Connection Type: NPT, Straight Thread, SAE J1926-1, NPT, Straight Thread, SAE J1926-1
  • Body Material: Carbon Steel, Carbon Steel
  • Ball Material: Steel, Steel
  • Seat Material: Delrin Molybdenum Disulphide, PTFE
  • Function: Ball Valve
  • Orifice Size: n/a
  • Product Type: Ball Valve
  • Seal Material: PTFE
  • Shape: in-line
  • Configuration: In-Line
  • Actuation Type: Manual
  • Connection Size: 1/4 inch
  • Handle Type: Lever
  • Maximum Flow Rate: n/a
  • Mounting Type: Panel
  • Operation Type: n/a
  • Specifications Met: n/a
Safety Warning

Item Information




Parker's industrial carbon steel ball valve line is intended for general purpose use. These valves were designed to offer superior performance for applications that require rugged and reliable performance. Carbon steel ball valves are intended for use in the fully open or closed positions. Depending on the application conditions, throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.
Parker's carbon steel ball valves are available in the following styles.
• Female Pipe x Female Pipe
• Female Straight Thread x Female Straight Thread
• Panel Mount
• High Pressure 6,000 psi

Options for the carbon steel ball valve include:
• Tee Handle
• Oval Handle
• Padlocking Handle

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Carbon Steel Phosphate Coated Body
• Steel Ball
• PTFE Seats/Seals
• Delrin with Molybdenum Disulphide Seats (Series 500HP, 506HP)

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Hydraulic Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547