Industrial Ball Valves - Carbon Steel | Product Series

Filter by

    No filters selected

Available for Online Purchase

Maximum Working Pressure (psi)

Style

Shape

Connection 1 Thread Size (inch)

Connection 1 Thread Style

Connection 2 Thread Size (inch)

Connection 2 Thread Style

Handle

Locking Mechanism

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Ball Valves - Carbon Steel

Industrial Ball Valves - Carbon Steel

Parker's carbon steel ball valves were designed to offer superior performance for applications that require rugged and reliable performance.

Technical Specifications

  • Minimum Operating Temperature: -20 to -10 °F, -28 to -23 °C
  • Maximum Operating Temperature: 210 to 425 °F, 99 to 218 °C
  • Maximum Operating Pressure: 103 to 413 bar
  • Connection Type: NPT, Straight Thread, SAE J1926-1
  • Body Material: Carbon Steel
  • Ball Material: Steel
  • Seat Material: Delrin Molybdenum Disulphide, PTFE
  • Specifications Met: n/a
  • Actuation Type: Manual
  • Configuration: female-female
  • Connection Size: 1/4 - 2
  • Function: On/Off, Normally Closed, Normally Open
  • Handle Type: Lever, Oval, Tee
  • Maximum Flow Rate: 114
  • Mounting Type: In-line
  • Operation Type: n/a
  • Orifice Size: n/a
  • Product Type: ball valve
  • Seal Material: PTFE
  • Shape: In-line
Safety Warning

Full Product Description




Parker's industrial carbon steel ball valve line is intended for general purpose use. These valves were designed to offer superior performance for applications that require rugged and reliable performance. Carbon steel ball valves are intended for use in the fully open or closed positions. Depending on the application conditions, throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.
Parker's carbon steel ball valves are available in the following styles.
• Female Pipe x Female Pipe
• Female Straight Thread x Female Straight Thread
• Panel Mount
• High Pressure 6,000 psi

Options for the carbon steel ball valve include:
• Tee Handle
• Oval Handle
• Padlocking Handle

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Carbon Steel Phosphate Coated Body
• Steel Ball
• PTFE Seats/Seals
• Delrin with Molybdenum Disulphide Seats (Series 500HP, 506HP)

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Hydraulic Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Related Documents

×
Products Maximum Working Pressure (psi) Style Shape Connection 1 Thread Size (inch) Connection 1 Thread Style Connection 2 Thread Size (inch) Connection 2 Thread Style Handle Locking Mechanism
VP500HP-12 6000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Padlock
VP500HP-16 6000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Padlock
VP500HP-20 6000 Female Pipe Ends In Line 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Padlock
VP500HP-24 6000 Female Pipe Ends In Line 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Padlock
VP500HP-32 6000 Female Pipe Ends In Line 2 Female Pipe 2 Female Pipe Steel Lever Padlock
VP500HP-4 6000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Padlock
VP500HP-6 6000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Padlock
VP500HP-8 6000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Padlock
V500CS-8 2000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Non-Locking
V500CS-8-04 2000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Tee Non-Locking
V500CS-8-21 2000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Oval Non-Locking
V500HP-12 6000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Non-Locking
V500HP-16 6000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Non-Locking
V500HP-20 6000 Female Pipe Ends In Line 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Non-Locking
V500HP-24 6000 Female Pipe Ends In Line 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Non-Locking
V500HP-32 6000 Female Pipe Ends In Line 2 Female Pipe 2 Female Pipe Steel Lever Non-Locking
V500HP-4 6000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Non-Locking
VP502CS-20 1500 Female Pipe Ends Panel Mount 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Padlock
VP502CS-24 1500 Female Pipe Ends Panel Mount 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Padlock
VP502CS-32 1500 Female Pipe Ends Panel Mount 2 Female Pipe 2 Female Pipe Steel Lever Padlock
VP506CS-12 3000 Straight Thread Ends In Line 1 1/16-12 SAE Straight Thread 1 1/16-12 SAE Straight Thread Steel Lever Padlock
VP506CS-16 3000 Straight Thread Ends In Line 1 5/16-12 SAE Straight Thread 1 5/16-12 SAE Straight Thread Steel Lever Padlock
VP506CS-4 3000 Straight Thread Ends In Line 1/8-27 SAE Straight Thread 7/16-20 SAE Straight Thread Steel Lever Padlock
VP506CS-6 3000 Straight Thread Ends In Line 9/16-18 SAE Straight Thread 9/16-18 SAE Straight Thread Steel Lever Padlock
VP506HP-12 6000 Straight Thread Ends In Line 1 1/16-12 UNF SAE J1926-1 1 1/16-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-16 6000 Straight Thread Ends In Line 1 5/16-12 UNF SAE J1926-1 1 5/16-12 UNF SAE J1926-1 Steel Lever Padlock
V500HP-6 6000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Non-Locking
V500HP-8 6000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Non-Locking
V502CS-20 1500 Female Pipe Ends Panel Mount 1 1/4 Female Pipe 1 1/4 Female Pipe Steel Lever Non-Locking
V502CS-24 1500 Female Pipe Ends Panel Mount 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Lever Non-Locking
V502CS-32 1500 Female Pipe Ends Panel Mount 2 Female Pipe 2 Female Pipe Steel Lever Non-Locking
V502CS-24-21 1500 Female Pipe Ends Panel Mount 1 1/2 Female Pipe 1 1/2 Female Pipe Steel Oval Non-Locking
V502CS-32-21 1500 Female Pipe Ends Panel Mount 2 Female Pipe 2 Female Pipe Steel Oval Non-Locking
V506CS-12 3000 Straight Thread Ends In Line 1 1/16-12 SAE Straight Thread 1 1/16-12 SAE Straight Thread Steel Lever Non-Locking
VP506HP-20 6000 Straight Thread Ends In Line 1 5/8-12 UNF SAE J1926-1 1 5/8-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-24 6000 Straight Thread Ends In Line 1 7/8-12 UNF SAE J1926-1 1 7/8-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-32 6000 Straight Thread Ends In Line 2 1/2-12 UNF SAE J1926-1 2 1/2-12 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-4 6000 Straight Thread Ends In Line 7/16-20 UNF SAE J1926-1 7/16-20 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-6 6000 Straight Thread Ends In Line 9/16-18 UNF SAE J1926-1 9/16-18 UNF SAE J1926-1 Steel Lever Padlock
VP506HP-8 6000 Straight Thread Ends In Line 3/4-16 UNF SAE J1926-1 3/4-16 UNF SAE J1926-1 Steel Lever Padlock
V500CS-12 2000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Non-Locking
V500CS-12-04 2000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Tee Non-Locking
V500CS-12-21 2000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Oval Non-Locking
V506CS-16 3000 Straight Thread Ends In Line 1 5/16-12 SAE Straight Thread 1 5/16-12 SAE Straight Thread Steel Lever Non-Locking
V506CS-4 3000 Straight Thread Ends In Line 1/8-27 SAE Straight Thread 7/16-20 SAE Straight Thread Steel Lever Non-Locking
V506CS-6 3000 Straight Thread Ends In Line 9/16-18 SAE Straight Thread 9/16-18 SAE Straight Thread Steel Lever Non-Locking
V506CS-8 3000 Straight Thread Ends In Line 3/4-16 SAE Straight Thread 3/4-16 SAE Straight Thread Steel Lever Non-Locking
V506HP-12 6000 Straight Thread Ends In Line 1 1/16-12 UNF SAE J1926-1 1 1/16-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-16 6000 Straight Thread Ends In Line 1 5/16-12 UNF SAE J1926-1 1 5/16-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-20 6000 Straight Thread Ends In Line 1 5/8-12 UNF SAE J1926-1 1 5/8-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-24 6000 Straight Thread Ends In Line 1 7/8-12 UNF SAE J1926-1 1 7/8-12 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-32 6000 Straight Thread Ends In Line 2 1/2-12 UNF SAE J1926-1 2 1/2-12 UNF SAE J1926-1 Steel Lever Non-Locking
V500CS-16 2000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Non-Locking
V500CS-16-04 2000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Tee Non-Locking
V500CS-16-21 2000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Oval Non-Locking
V500CS-4 2000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Non-Locking
V500CS-4-04 2000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Tee Non-Locking
V500CS-4-21 2000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Oval Non-Locking
V500CS-6 2000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Non-Locking
V500CS-6-04 2000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Tee Non-Locking
V500CS-6-21 2000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Oval Non-Locking
V506HP-4 6000 Straight Thread Ends In Line 7/16-20 UNF SAE J1926-1 7/16-20 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-6 6000 Straight Thread Ends In Line 9/16-18 UNF SAE J1926-1 9/16-18 UNF SAE J1926-1 Steel Lever Non-Locking
V506HP-8 6000 Straight Thread Ends In Line 3/4-16 UNF SAE J1926-1 3/4-16 UNF SAE J1926-1 Steel Lever Non-Locking
VP500CS-4 2000 Female Pipe Ends In Line 1/4 Female Pipe 1/4 Female Pipe Steel Lever Padlock
VP500CS-6 2000 Female Pipe Ends In Line 3/8 Female Pipe 3/8 Female Pipe Steel Lever Padlock
VP500CS-8 2000 Female Pipe Ends In Line 1/2 Female Pipe 1/2 Female Pipe Steel Lever Padlock
VP500CS-12 2000 Female Pipe Ends In Line 3/4 Female Pipe 3/4 Female Pipe Steel Lever Padlock
VP500CS-16 2000 Female Pipe Ends In Line 1 Female Pipe 1 Female Pipe Steel Lever Padlock

687PDC
687547