OBSOLETE: Legacy analog, 2-axis joysticks - ICL4 and ICM4 | #20015003


LOADING IMAGES
20015003

OBSOLETE: Legacy analog, 2-axis joysticks - ICL4 and ICM4 | #20015003 OBSOLETE

ICM437-CW-//-3


Technical Specifications

  • Handle: C handle, right
  • Electrical Connection: Molex 8 Pin
  • Ingress Protection Rating: IP44
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Power Supply Voltage: 12 VDC, 24 VDC, 5 to 36 VDC
  • Specifications Met: 0-5V
  • Function: 3 Proportional
Safety Warning

Item Information

Parker’s ICL4 and ICM4 are legacy analog joystick products for mobile electronic control systems.

The ICM4 is a mini 2 axis joystick with an optional side rocker 3rd axis. This makes it perfect for continuous duty machine operations such as in forestry and construction work. The combination of an ICM4 and armrest provide substantial ergonomic benefits. The ICM4 is in phase-out and the recommended replacement is the IQAN-LC6-X05 analog joystick, which has the same small size and 3rd axis option.

The ICL4 is discontinued and is easily replaced with IQAN-LC5-X05 versions. The ICL4 literature is provided to support existing installations.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Wide operating voltage range allows use in 12 VDC and 24 VDC systems
• Ergonomic handles prevent operator fatigue

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514