Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 722 Hose | #722TC-10


LOADING IMAGES
722TC-10

Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 722 Hose | #722TC-10

With 4,000 PSI constant working pressure hoses, half SAE bend radius, and three cover options, Parker’s 722 GlobalCore hose delivers maximum performance and efficiency.


Technical Specifications

  • Hose I.D. (size): -10
  • Hose Cover Type: ToughCover
  • Weight: 0.74 lb/ft, 1.10 kg/m
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752
  • Compatible Fitting: 43 Series
  • Inside Diameter: 5/8 inch, 15.8 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: 4 Spirals
  • Nominal Hose Inside Diameter: 16 mm
  • Outside Diameter: 1.040 inch, 26.4 mm
  • Maximum Operating Pressure: 4000 psi, 28 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant
  • Minimum Bend Radius: 4 inch, 100 mm
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Tough Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 722 hose, within the GlobalCore product line, was designed to deliver consistency and reliability with a constant working pressure of 4,000 PSI in all sizes. It is light, durable, and easily bent making installation easier and quicker. The 722 Hose is designed, built and tested to the ISO 18752 performance specifications. Sizes range from 3/8” to 1” in diameter with different cover options available for various markets

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Waste & Refuse

Features/Benefits:
• Standard, ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 4,000 PSI constant working pressure in all sizes
• 4-spiral construction for longer life in high-impulse, heavy-duty cycle applications

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583