100R17 Hose - D6R/D6RX | #D6R05-500


LOADING IMAGES
D6R05-500

100R17 Hose - D6R/D6RX | #D6R05-500

D6R Hose is up to 40% lighter than rubber hose, reducing installation times because it is easy to install.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Cover Material: Synthetic Rubber
  • Design Factor: 4
  • Media: Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE 100R17
  • Compatible Fitting: 56 Series
  • Maximum Operating Pressure: 21 MPa, 210 bar, 3045 psi
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 1-3/4 inch, 44.5 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Inside Diameter: 5/16 inch, 8 mm
  • Weight: 0.12 lb/ft, 0.18 kg/m
  • Application: Agriculture Equipment, Construction Equipment, Hydraulics, Industrial Machinery, Machine Tools, Material Handling, Mobile Hydraulic Equipment, Transportation
  • Hose Inner Tube Material: Copolyester
  • Cover Structure: Smooth
  • Size: -5
  • Product Type: Hydraulic Hose
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 13.2 inch, 0.52 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s DR6 Hybrid® Hose delivers increased oil, ozone and impulse resistance, less force to flex, a tighter bend radius and improved chemical compatibility. The D6R hose is lightweight (up to 40% lighter than comparable rubber hoses), compact and durable, making it a great solution for utility equipment, material handling, construction and other industrial and mobile applications. Its thermoplastic core tube provides the cleanest fluid conveyance in the market. D6RX is available in long, continuous lengths (up to 500 feet).

Markets:
• Mobile Equipment
• Industrial
• Material Handling
• Transportation
• Construction

Features/Benefits:
• D6R hose is designed to meet the demanding requirements of mobile and industrial hydraulic applications
• Up to 40% lighter than comparable rubber hoses
• Wide range of fluid compatibility to accommodate diverse applications
• Compact hose construction for ease of installation and routing
• Bend radius is less than half of conventional SAE 100R1AT & 100R2 hoses
• Low force to flex
• 3,000 psi constant working pressure

Applications:
• Medium pressure hydraulic applications
• Agricultural Equipment
• Construction Equipment
• Lubricating Oils

Certifications/Compliance:
• Exceeds SAE 100R17
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563