Water Jetting Hose - 2640N/2648N | #2648N-12V32-PFD


LOADING IMAGES
2648N-12V32

Water Jetting Hose - 2640N/2648N | #2648N-12V32

Parker 2640N/2648N high pressure cleaning hose handles pressures up to 26,000 psi (1,800 bar) in water jetting applications.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Maximum Working Pressure (psi): 23, 200
  • Design Factor: 2.5:1
  • Specifications Met: DIN 1829-2
  • Media: Chemicals, Water
  • Application: Construction Equipment, Industrial Cleaning, Shipbuilding, Waterblasting
  • Compatible Fitting: JX Series
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Inside Diameter: 3/4 inch, 19 mm
  • Outside Diameter: 1.330 inch, 33.7 mm
  • Maximum Operating Pressure: 23200 psi, 160.0 MPa, 1600 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Minimum Bend Radius: 13-3/4 inch, 350 mm
  • Weight: 2.28 lb/ft, 1.53 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)
  • Size: -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2640N High Pressure Water Jetter Hoses promote easy handling for operators and handle pressures up to 40,600 psi. Use water jet hose in ultra-high pressure water jetting and industrial cleaning applications, high pressure tank cleaning, hydrodemolition and for waterjet high pressure lines.

Markets:
•Refineries
• Construction
• Hydrodemolition
• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2

Applications:
• Tank cleaning
• Surface cleaning on marine vessels
• Water jetting equipment
• Industrial cleaning with working pressure up to 40,000 psi (2800 bar)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563