Water Jetting Hose - 2640N/2648N | #2640N-08V32-PFD


LOADING IMAGES
2640N-08V32

Water Jetting Hose - 2640N/2648N | #2640N-08V32

Parker 2640N/2648N high pressure cleaning hose handles pressures up to 26,000 psi (1,800 bar) in water jetting applications.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Maximum Working Pressure (psi): 26, 100
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 26100 psi, 180 MPa, 1800 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 11-3/4 inch, 290 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Compatible Fitting: JX Series
  • Application: Industrial Cleaning, Shipbuilding, Construction Equipment, Waterblasting
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Weight: 1.37 lb/ft, 0.92 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)
  • Size: -8
  • Outside Diameter: 0.960 inch, 24.5 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2640N High Pressure Water Jetter Hoses promote easy handling for operators and handle pressures up to 40,600 psi. Use water jet hose in ultra-high pressure water jetting and industrial cleaning applications, high pressure tank cleaning, hydrodemolition and for waterjet high pressure lines.

Markets:
•Refineries
• Construction
• Hydrodemolition
• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2

Applications:
• Tank cleaning
• Surface cleaning on marine vessels
• Water jetting equipment
• Industrial cleaning with working pressure up to 40,000 psi (2800 bar)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563