Water Blast Hose - 2240D/2248D | #2240D-02V33-TC


LOADING IMAGES
2240D-02V33-TC

Water Blast Hose - 2240D/2248D | #2240D-02V33-TC

High Pressure Water Blast 2240D/2248D Hoses are developed for use as a high pressure tube cleaning hose and for ultra high pressure applications.


Technical Specifications

  • Hose I.D. (inch): 1/8
  • Maximum Working Pressure (psi): 15950
  • Design Factor: 2.5:1
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Maximum Operating Pressure: 15950 psi, 1100 bar
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Bend Radius: 2-3/8 inch, 60 mm
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Weight: 0.05 lb/ft, 0.07 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Inside Diameter: 3.2 mm, 1/8 inch
  • Application: Industrial Cleaning, Construction Equipment, Shipbuilding, Waterblasting
  • Outside Diameter: 7.1 mm, 0.280 inch
  • Compatible Fitting: TX Series
  • Hose Reinforcement Material: 2 Spirals of Maximum Tensile Steel Wire

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2240D/2248D Hoses have a compact hose design (20% smaller than competitor hoses and promote easy handling for operators. Typical applications include high pressure service tube cleaning, such as, heat exchanger tube cleaning in the chemical and refining industries and as waterblast hoses. In flexible lance applications, hoses handle pressures above 13,000 psi. Available with a Parker Tough Cover, for improved abrasion resistance.

Markets:
• Semiconductor
• Marine
• Refineries
• Water jet cutting
• All markets requiring pressures over 13,000 psi for their cleaning and cutting applications

Features/Benefits:
• Compact design (20% smaller than comparable hoses) promotes easy handling and space improvements
• Compliant with DIN EN 1829-2
• Available with a Tough Cover, for improved abrasion resistance in many applications

Applications:
• Tube cleaning such as heat exchangers in the chemical and oil refining industries and also, in petrochemical plants and power plants
• Waterblast cleaning
• Applications as flexible lance at working pressures of over 13,000 psi
• Industrial pressure washing with working pressure up to 21,750 psi

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563