High Pressure ParLock Skive Fittings - VS Series | #KCFVS-12-6


LOADING IMAGES
KCFVS-12-6

High Pressure ParLock Skive Fittings - VS Series | #KCFVS-12-6

Female Metric S - Swivel - (24° Cone with O-Ring) 90° Elbow


Technical Specifications

  • Product Style: Female Metric L - Swivel (24° Cone with O-Ring)
  • Shape: Elbow 90°
  • Port Size: 12 mm
  • Port Type: DKOL
  • Hose Inside Diameter: -6
  • Materials of Construction: Steel
  • Nominal Inside Diameter: DN 10
  • Hose Inside Diameter: 3/8 inch, 9.5 mm
  • Banjo Port Diameter: n/a
  • Connection Type: Female
  • Port Size: 12 mm
  • Shape: Elbow 90°
  • Materials of Construction: Steel
  • Connection Size: 12 inch Thread, M18x1.5 mm Thread
Safety Warning

Item Information

Parker's ParLock skive fitting series VS is part of the ParLock fitting range. ParLock hose and fittings is the system for extremely dynamic pressure applications and is locking the metal reinforcement directy between the metal shell and the nipple. This system is generally called "Interlock". Some applications are requiring the ParLock system. The ParLock sive fitting series VS has a chromium-6-free plating and is available in steel and stainless steel for Parker ParLock skive hoses.

Markets:
· Mobile
· Industrial
· Materials Handling
· Oil and Gas

Features/Benefits:
· Matched hose und fitting system guarantees an approved and safe combination  for extremely dynamic pressure applications.
· Skive technology offers superb mechanical grip for safety and impulse life .

Applications:
· All construction equipment machines
· Agriculture and forestry machines  
· Injection Moulding machines
· Materials handling applications (excavator booms)
· Vibratory hammers
· Blow-out prevendors in oil and gas
· General high pressure hydraulic applications

Parker ParLock VS series high pressure fittings are compatible with the following hoses:
· H31, H31TC, H31ST (all in sizes -4, -6, -8)

Read More Show Less

CAD Drawings + Files

Part Number
KCFVS-12-6 DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513