High Pressure ParLock Skive Fittings - VS Series | Product Series

Filter by

    No filters selected

Product Style

Shape

Port Size

Port Type

Hose Inside Diameter

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure ParLock Skive Fittings - VS Series

High Pressure ParLock Skive Fittings - VS Series

High Pressure ParLock hydraulic hoses fittings with Interlock technology; external skive

Technical Specifications

  • Materials of Construction: Steel, Stainless Steel
  • Application: Hydraulics
  • Maximum Operating Temperature: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification., Refer to Part for Detailed Specification., Refer to Part for Detailed Specification.
  • Hose Inside Diameter: 6.4 to 12.7 mm, 1/4 to 1/2 inch
  • Banjo Port Diameter: n/a
  • Connection Type: Shell, Female, Male, Flange
  • Port Size: See Part Technical Specs.
  • Shape: See Part Technical Specs.
  • Connection Size: View Part Details.
  • Nominal Inside Diameter: DN 6 to 12
Safety Warning

Full Product Description

Parker's ParLock skive fitting series VS is part of the ParLock fitting range. ParLock hose and fittings is the system for extremely dynamic pressure applications and is locking the metal reinforcement directy between the metal shell and the nipple. This system is generally called "Interlock". Some applications are requiring the ParLock system. The ParLock sive fitting series VS has a chromium-6-free plating and is available in steel and stainless steel for Parker ParLock skive hoses.

Markets:
· Mobile
· Industrial
· Materials Handling
· Oil and Gas

Features/Benefits:
· Matched hose und fitting system guarantees an approved and safe combination  for extremely dynamic pressure applications.
· Skive technology offers superb mechanical grip for safety and impulse life .

Applications:
· All construction equipment machines
· Agriculture and forestry machines  
· Injection Moulding machines
· Materials handling applications (excavator booms)
· Vibratory hammers
· Blow-out prevendors in oil and gas
· General high pressure hydraulic applications

Parker ParLock VS series high pressure fittings are compatible with the following hoses:
· H31, H31TC, H31ST (all in sizes -4, -6, -8)

Related Documents

×
Products Product Style Shape Port Size Port Type Hose Inside Diameter Materials of Construction
100VS-4 Shell Straight n/a n/a -4 Steel
100VS-6 Shell Straight n/a n/a -6 Steel
100VS-8 Shell Straight n/a n/a -8 Steel
K0CVS-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 8 mm DKOS -4 Steel
K0CVS-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm DKOS -6 Steel
K0CVS-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 45° 16 mm DKOS -8 Steel
K01VS-6-6 Male NPTF Pipe - Rigid Straight 3/8" NPTF -6 Steel
K01VS-8-8 Male NPTF Pipe - Rigid Straight 1/2" NPTF -8 Steel
K1CVS-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm DKOS -4 Steel
K1CVS-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm DKOS -4 Steel
K1CVS-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOS -6 Steel
K17VS-8-8 SAE Code 61 Flange Head Elbow 45° 1/2" SFL -8 Steel
K17VS-12-8 SAE Code 61 Flange Head Elbow 45° 3/4" SFL -8 Steel
K19VS-8-8 SAE Code 61 Flange Head Elbow 90° 1/2" SFL -8 Steel
K19VS-12-8 SAE Code 61 Flange Head Elbow 90° 3/4" SFL -8 Steel
K37VS-6-6 Female JIC 37° - Swivel Elbow 45° - Short Drop 9/16" JIC -6 Steel
K3VVS-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 3/4" JIC / SAE -6 Steel
K3VVS-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 3/4" JIC / SAE -8 Steel
K92VS-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -6 Steel
K92VS-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 1/2" BSP -8 Steel
K92VS-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 5/8" BSP -8 Steel
KCFVS-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm DKOL -6 Steel
KD2VS-12-6 Male Metric S - Rigid (24° Cone) Straight 12 mm DKOS -6 Steel
KJCVS-8-6 Female ORFS - Swivel Straight - Short 13/16" ORFS -6 Steel
KJCVS-8-8 Female ORFS - Swivel Straight - Short 13/16" ORFS -8 Steel
KJCVS-10-8 Female ORFS - Swivel Straight - Short 1" ORFS -8 Steel
KJ9VS-6-6 Female ORFS - Swivel Elbow 90° 11/16" ORFS -6 Steel
KJ9VS-8-6 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -6 Steel
KJ9VS-8-8 Female ORFS - Swivel Elbow 90° - Short Drop 13/16" ORFS -8 Steel
KJ9VS-10-8 Female ORFS - Swivel Elbow 90° - Short Drop 1" ORFS -8 Steel
K3VVS-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° - Short Drop 7/8" JIC / SAE -8 Steel
K37VS-12-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 1-1/16" JIC / SAE -8 Steel
K39VS-6-6 Female JIC 37° - Swivel Elbow 90° - Short Drop 9/16" JIC -6 Steel
K3WVS-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -6 Steel
K3WVS-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 3/4" JIC / SAE -8 Steel
K3WVS-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 90° - Short Drop 7/8" JIC / SAE -8 Steel
K68VS-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 7/16" JIC / SAE -4 Steel
K1CVS-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 14 mm DKOS -6 Steel
K1CVS-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8 Steel
K6AVS-8-8 SAE Code 62 Flange Head Straight 1/2" SFS -8 Steel
K06VS-6-6 Female JIC 37° - Swivel Straight 9/16" JIC -6 Steel
K68VS-8-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -6 Steel
K68VS-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -8 Steel
K68VS-10-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 7/8" JIC / SAE -8 Steel
K06VS-12-8 Female JIC 37° - Swivel Straight 1-1/16" JIC -8 Steel
K92VS-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Straight 3/8" BSP -6 Steel
KB2VS-6-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 3/8" BSP -6 Steel
KB2VS-8-6 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -6 Steel
KB2VS-8-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 1/2" BSP -8 Steel
KB2VS-10-8 Female BSP Parallel Pipe - Swivel (60° Cone) Elbow 90° 5/8" BSP -8 Steel
KC9VS-8-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -4 Steel
KC9VS-10-4 Female Metric S - Swivel (24° Cone with O-Ring) Straight 10 mm DKOS -4 Steel
KC9VS-8-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 8 mm DKOS -6 Steel
KC9VS-12-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6 Steel
KC9VS-14-6 Female Metric S - Swivel (24° Cone with O-Ring) Straight 14 mm DKOS -6 Steel
KC9VS-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8 Steel
KC9VS-20-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight 20 mm DKOS -8 Steel
KCAVS-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm DKOL -6 Steel
KCAVS-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm DKOL -8 Steel
KD2VS-14-6 Male Metric S - Rigid (24° Cone) Straight 14 mm DKOS -6 Steel
KD2VS-16-8 Male Metric S - Rigid (24° Cone) Straight 16 mm DKOS -8 Steel
KD9VS-4-4 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/4" BSP -4 Steel
KD9VS-6-6 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 3/8" BSP -6 Steel
KD9VS-8-8 Male BSP Parallel Pipe - Rigid (60° Cone) Straight 1/2" BSP -8 Steel
KJCVS-6-6 Female ORFS - Swivel Straight - Short 11/16" ORFS -6 Steel
K6AVS-12-8 SAE Code 62 Flange Head Straight 3/4" SFS -8 Steel
K6FVS-8-8 SAE Code 62 Flange Head Elbow 45° 1/2" SFS -8 Steel
K6FVS-12-8 SAE Code 62 Flange Head Elbow 45° 3/4" SFS -8 Steel
K15VS-8-8 SAE Code 61 Flange Head Straight 1/2" SFL -8 Steel
K15VS-12-8 SAE Code 61 Flange Head Straight 3/4" SFL -8 Steel
100VS-6C Shell Straight n/a n/a -6 Stainless Steel
100VS-8C Shell Straight n/a n/a -8 Stainless Steel
K01VS-8-8C Male NPTF Pipe - Rigid Straight 1/2" NPTF -8 Stainless Steel
K1CVS-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Elbow 90° 16 mm DKOS -8 Stainless Steel
K68VS-8-8C Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/4" JIC / SAE -8 Stainless Steel
KC9VS-12-6C Female Metric S - Swivel (24° Cone with O-Ring) Straight 12 mm DKOS -6 Stainless Steel
KC9VS-16-8C Female Metric S - Swivel (24° Cone with O-Ring) Straight 16 mm DKOS -8 Stainless Steel

687PDC
687513