High Pressure Hose - 580N/588N | #H580N-16


LOADING IMAGES
H580N-16

High Pressure Hose - 580N/588N | #H580N-16 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Hose Type: General Purpose
  • Notes: Obsolete
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Air, Chemicals, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE 100R8
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 10 inch, 254 mm
  • Compatible Fitting: CG Series
  • Application: Fluid Handling, Hydraulics, Manufacturing, Industrial, Construction Equipment, Agriculture Equipment, Forestry
  • Inside Diameter: 1 inch, 25 mm
  • Weight: 0.56 lb/ft, 0.79 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 1.580 inch, 40 mm
  • Product Style: Standard

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This product is no longer available from Parker. Parflex hose 575X-16 offers the same pressure and core tube compatibility.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563