High Pressure Hose - 580N/588N | #588N-8


LOADING IMAGES
588N-8

High Pressure Hose - 580N/588N | #588N-8

The 580N/588N High Pressure Flexible Hose meets SAE 100R8 specifications and offers a smaller O.D. and lighter weight than the 100R2, replacing 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required.


Technical Specifications

  • Notes: Do not use for pneumatic applications
  • Hose I.D. (inch): 1/2
  • Hose Type: Non Conductive
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Hose Inner Tube Material: Polyamide (PA), Non-Conductive
  • Media: Chemicals, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNV GL, MSHA, SAE 100R8, SAE J517 (for less than 50 micro-amps leakage under 75,000 volts per ft.)
  • Maximum Operating Pressure: 3500 psi, 24.1 MPa, 241 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Compatible Fitting: 56 Series
  • Application: Fluid Handling, Hydraulics, Manufacturing, Industrial, Agriculture Equipment, Construction Equipment, Forestry
  • Inside Diameter: 1/2 inch, 13 mm
  • Weight: 0.21 lb/ft, 0.31 kg/m
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 0.890 inch, 22.6 mm
  • Product Style: Non-Conductive
  • Size: -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 580N/588N High Pressure Hose meets SAE 100R8 specifications and, with a lighter weight and smaller O.D. than the 100R2, replaces 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required. This high pressure hydraulic hose features a highly developed design, available in twin-line and multi-line constructions, to ensure high performance in hydraulic and pneumatic circuits and systems applications. Offering superior features, such as a reduced weight and improved flexing capabilities, the Parflex 580N/588N High Pressure Hose combines a variety of advantages to fulfill application requirements in expanding fluid handling and industrial pneumatic markets.

Markets:  
• Fluid Handling
• Industrial
• Mobile Equipment

Features/Benefits:
• Twin and multi-line available to fulfill diverse application requirements
• Lighter weight and smaller O.D. than 100R2 for improved handling and routing
• Replaces 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required

Applications:
• Hydraulic and pneumatic circuits and systems
• Construction Equipment
• Factory Automation
• Machine Tools
• Material Handling Equipment
• Turf Equipment

Certifications/Compliance:
• Meets/Exceeds SAE J517 100R8
• DNV-GL Type Approved
• 580N MSHA complaint cover
• 588N Meets SAE J517 for less than 50 micro-amps leakage under 75,000 volts per foot

Technical Specifications:
• Hose 588N has a non-conductive core tube for applications where electric shock is a potential danger for operators
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$14.03 /ft

Quantity:
  This hose is sold only in increments of 250.
Shipping: Usually Ships within  14   business days
Extended Price: 250 X $14.03 = 3,507.5
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563