High Pressure Bladder Accumulator (UK) - (Europe) | #5400A-00-341


LOADING IMAGES
5400A-00-341

High Pressure Bladder Accumulator (UK) - (Europe) | #5400A-00-341

The Parker UK Series is ideally suited for the UK Industrial market and is fitted with a bonded seal fluid port and ¼” BSP gas connection as standard (more options available). Available in carbon steel (20 to 80 bar) and stainless steel (20 to 40 bar)


Technical Specifications

  • Volume (Liters): 54
  • Product Series: UK Series
  • Product Type: 207 Bar to 420 Bar Range
  • Body Material: Carbon Steel (Shell)
  • Maximum Operating Pressure: 345 bar
  • Valve Port Size: G 1/4
  • Port Connection: 2 inch, Female BSP
  • Maximum Flow Rate: 749 L/min
  • Elastomer: Nitrile (NBR) Bladder
  • Specifications Met: Lloyds/CE
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 80 °C
  • Weight: 130 kg
  • Height: 1922 mm
  • Industry: Industrial
  • Accessories Included: Brackets, Clamps
Safety Warning

Item Information

The UK bladder accumulator offers a reliable and efficient solution for storing energy under pressure. Utilizing comprehensive tools and resources including an applications database, CAD/CAM, finite element analysis, reliability studies and simulation we have optimized the design and performance of the accumulator. Parker Olaer bladder accumulators are suitable for use in more than 35 countries (all hydraulic accumulators for Europe are CE marked) and they can meet an extensive range of international and industry approvals.

Rigorous product testing and continuous product development help to ensure our hydraulic accumulators operate at optimum efficiency and can perform in the most demanding environments. Parker accumulator accessories such as Safety Blocks, Burst Discs and Permanent Charging Sets, can aid the safe installation and operation of the accumulators in any hydraulic system.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Industrial

Features/Benefits:
• Extensive range of international and industry approvals (PED 2014/68/EU, EN 14359, ATEX, ASME VIII div 1 and PD5500)
• Rigorous product testing and continuous product development
• Large selection of materials and fittings to suit every hydraulic system.
• Parker Olaer offers a wealth of product knowledge and experience thus enabling us to provide first class technical support and customer service.

Applications:  
• Hydrostatic bearings
• Lubricating oil supplies
• Chucking systems
• Machine tools
• Safety/Emergency braking systems

Function:
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:

• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.
• Pressure Compensation: Absorbs pressure spikes from pumps or other components to control pressure and flow rates in the hydraulic circuit.
• Volume Control: Absorbs fluid volume variations induced by temperature changes in a closed hydraulic circuit and maintains a rated pressure.
• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.  
• Hydraulic Spring/Shock Absorber: A bladder accumulator can act as a gas spring suppressing shocks and vibrations in hydraulic systems of lifting vehicles (e.g. Forklift trucks) and maintains real suspension of the load on a gas spring.

We have included a small selection of part numbers, please download the UK bladder accumulator brochure for more information or contact us.

Previously branded as Olaer Fawcett Christie and Fawcett Christie Hydraulics.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940