High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings - NSS Series | #NSS-501-10FO


LOADING IMAGES
NSS-501-10FO

High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings - NSS Series | #NSS-501-10FO

Quick connect, non-spill couplings for liquid cooling and thermal management applications for electronics, servers and supercomputers.


Technical Specifications

  • Coupling Half: Female Coupler
  • Body Size (inch): 1/2
  • Connection Thread Size (inch): 7/8 - 14 UNF
  • Hose I.D.: NA
  • Application: Liquid Cooling, Thermal Management, Data Centers, Semiconductor
  • Maximum Operating Pressure: 300 psi
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 250.0 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -70.0 °F
  • Hex Size: 1.25 inch
  • Flow Rate: 12 Gal/min
  • Connection Type: Female Thread
  • Body Material: Stainless Steel
  • Seal Material: EPDM
Safety Warning

Item Information

NSS couplings deliver high flow rates with excellent flow vs pressure drop characteristics to maintain optimum system performance and efficiency. Ideal for high-tech industry cooling applications, couplers and nipples are 316 stainless steel with ethylene propylene seals. Their compact body size and guided alignment save time and frustration when connecting fluid lines in confined spaces.

Technical Characteristics:
• Sizes: 3/8” & 1/2”
• Materials: Stainless Steel
• Port Ends: Female straight thread ORB, Push-Lok® Hose barb, A-Lok, Bulkhead and Panel Mount
• Seal Options: EPDM

Markets:
• Liquid Cooling
• Thermal Management
• Data Centers
• Supercomputers
• Electronics
• Servers
• Rackable Server Systems

Features/Benefits:
• Non-spill valving ensures minimal fluid loss and low air inclusion
• Corrosion resistant stainless steel construction
• Easy push to connect operation with guided alignment
• High flow and compact size

Applications:  
• Cooling Lines
• Chemical Transfer Lines
• High Purity Systems
•Lab equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539