High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings - NSS Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings  - NSS Series

High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings - NSS Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. Their compact body size and guided alignment save time and frustration when connecting fluid lines.

Technical Specifications

  • Application: Liquid Cooling, Thermal Management, Semiconductor, Data Centers
  • Maximum Operating Pressure: Up to 2000 psi
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: -70 °F
  • Body Size: 3/8, 1/2 inch
  • Flow Rate: 10-12 Gal/min
  • Connection Type: Female thread, Push-Lok® hose barb, A-Lok, Bulkhead and Panel
  • Seal Material: EPDM
  • Body Material: Stainless Steel
Safety Warning

Full Product Description

NSS couplings deliver high flow rates with excellent flow vs pressure drop characteristics to maintain optimum system performance and efficiency. Ideal for high-tech industry cooling applications, couplers and nipples are 316 stainless steel with ethylene propylene seals. Their compact body size and guided alignment save time and frustration when connecting fluid lines in confined spaces.

Technical Characteristics:
• Sizes: 3/8” & 1/2”
• Materials: Stainless Steel
• Port Ends: Female straight thread ORB, Push-Lok® Hose barb, A-Lok, Bulkhead and Panel Mount
• Seal Options: EPDM

Markets:
• Liquid Cooling
• Thermal Management
• Data Centers
• Supercomputers
• Electronics
• Servers
• Rackable Server Systems

Features/Benefits:
• Non-spill valving ensures minimal fluid loss and low air inclusion
• Corrosion resistant stainless steel construction
• Easy push to connect operation with guided alignment
• High flow and compact size

Applications:  
• Cooling Lines
• Chemical Transfer Lines
• High Purity Systems
•Lab equipment

Related Documents

×
Products Coupling Half Body Size (inch) Connection Thread Size (inch) Hose I.D.
NSS-371-6BMA Female Coupler 3/8 3/8 A-Lok NA
NSS-371-6FO Female Coupler 3/8 9/16 - 18 UNF NA
NSS-371-6HB Female Coupler 3/8 NA 3/8
NSS-371-6HMA Female Coupler 3/8 3/8 A-Lok NA
NSS-371-6MA Female Coupler 3/8 3/8 A-Lok NA
NSS-371-8FO Female Coupler 3/8 3/4 - 16 UNF NA
NSS-371-8HB Female Coupler 3/8 NA 3/8
NSS-371-8MA Female Coupler 3/8 1/2 A-Lok NA
NSS-372-6BMA Male Nipple 3/8 3/8 A-Lok NA
NSS-372-6FO Male Nipple 3/8 9/16 18 UNF NA
NSS-372-6HMA Male Nipple 3/8 3/8 A-Lok NA
NSS-372-6MA Male Nipple 3/8 3/8 A-Lok NA
NSS-372-8BMA Male Nipple 3/8 1/2 A-Lok NA
NSS-372-8FO Male Nipple 3/8 3/4 - 16 UNF NA
NSS-372-8MA Male Nipple 3/8 1/2 A-Lok NA
NSS-501-10FO Female Coupler 1/2 7/8 - 14 UNF NA
NSS-501-12BMA Female Coupler 1/2 3/4 A-Lok NA
NSS-501-12FO Female Coupler 1/2 1 1/16 - 12 UNF NA
NSS-501-12HB Female Coupler 1/2 NA 3/4
NSS-501-12HMA Female Coupler 1/2 3/4 A-Lok NA
NSS-501-12MA Female Coupler 1/2 3/4 A-Lok NA
NSS-501-8BMA Female Coupler 1/2 1/2 A-Lok NA
NSS-501-8HB Female Coupler 1/2 NA 1/2
NSS-501-8HMA Female Coupler 1/2 1/2 A-Lok NA
NSS-501-8MA Female Coupler 1/2 1/2 A-Lok NA
NSS-502-10FO Male Nipple 1/2 7/8 - 14 UNF NA
NSS-502-12BMA Male Nipple 1/2 3/4 A-Lok NA
NSS-502-12FO Male Nipple 1/2 1 1/16 - 12 UNF NA
NSS-502-12HB Male Nipple 1/2 NA 3/4
NSS-502-12HMA Male Nipple 1/2 3/4 A-Lok NA
NSS-502-12MA Male Nipple 1/2 3/4 A-Lok NA
NSS-502-8BMA Male Nipple 1/2 1/2 A-Lok NA
NSS-502-8HB Male Nipple 1/2 NA 1/2
NSS-502-8HMA Male Nipple 1/2 1/2 A-Lok NA
NSS-502-8MA Male Nipple 1/2 1/2 A-Lok NA

687PDC
687539