HFS2R Rubber-Covered Hydraulic Hose | #HFS2R06-500


LOADING IMAGES
HFS2R06-500

HFS2R Rubber-Covered Hydraulic Hose | #HFS2R06-500

HFS2R Rubber Covered Hydraulic Hose features working pressures from 5000-2000 psi, long continuous lengths (up to 500 feet) and is qualified to use with 56 Series Global Fittings. Available as a single or multi-line hose assembly.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Cover Material: Synthetic Rubber
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Maximum Operating Pressure: 4061 psi, 28 MPa, 280 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2-1/2 inch, 64 mm
  • Compatible Fitting: 56 Series
  • Application: Machine Tools, Agriculture Equipment, Medium Pressure Hydraulics, Mobile Hydraulic Equipment
  • Weight: 0.2 lb/ft, 0.20 lb/ft, 0.3 lb/ft, 0.30 lb/ft
  • Hose Reinforcement Material: 1 or 2 Braids of High Tensile Steel Wire
  • Inside Diameter: 3/8 inch, 10 mm
  • Hose Inner Tube Material: Copolyester
  • Cover Structure: Smooth
  • Size: -6
  • Outside Diameter: 0.640 inch, 16.3 mm
  • Product Type: Hydraulic Hose

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

HFS2R Rubber Covered Hydraulic Hose resists core washout and erosion, has excellent kink resistance, and meets MSHA standards. The thermoplastic core provides the cleanest fluid conveyance in the market and it is available in continuous long lengths (up to 500 feet). Parker HFS2R hydrauic hose is lightweight (up to 40% lighter than comparable rubber hoses) and durable, making it a prime solution for paving and road maintenance, utility equipment, material handling, and other industrial applications.

Markets:
• Construction
• Industrial
• Material Handling
• Mobile Equipment

Features/Benefits:
• Long package lengths typical, up to 500 feet, to minimize scrap and unused material
• Increased oil, ozone and impulse resistance for long hose life
•Up to 40% lighter than comparable rubber hoses for ease of installation and reduces system weight
•UV resistant cover to withstand outdoor applications
•Low force to flex for easier routing and increased flexibility
• Low length change under pressure for ease of installation
• Patented process that bonds the core to the reinforcement for a stronger construction that resists kinking and core tube wash out

Applications:
• Utility equipment
• Mobile equipment
• Material handling
• Agricultural equipment
• Paving and road maintenance
• Waste and Refuse Trucks

Technical Specifications:
• Temperature ranges:

-Petroleum base hydraulic fluids and lubricating
oils within a temperature range of -40°
up to +185°F (+85°C)
Water/glycol hydraulic fluids up to +135°F (+57°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563