Hastings - Tube-Type Air Elements | #PA1776_Hastings


LOADING IMAGES
PA1776_Hastings

Hastings - Tube-Type Air Elements | #PA1776_Hastings OBSOLETE

Hastings PA1776 has been obsoleted and replaced by Baldwin PA1776.


Technical Specifications

  • Fits: Timberjack Equipment
  • Includes: 16 Tubes--4 x 4
  • Height (mm): 206.4
  • Size (inch): 10 9/16 x 10 9/16 x 8 1/8
  • Length (inch): 10 9/16
  • Height (inch): 8 1/8
  • Length (mm): 268.3
  • Size (mm): 268.3 x 268.3 x 206.4
  • Width (inch): 10 9/16
  • Width (mm): 268.3
  • Brand: Hastings
Safety Warning

Item Information

Hastings tube-type air filter elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.
Features/Benefits:
• Hastings engine air filters are designed to meet or exceed original equipment performance to provide the required level of protection and maintain warranty coverage
Applications:
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700