Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Hastings tube-type air filter elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.
Products | Fits | Height (inch) | Notes | Height (mm) | Includes | Length (inch) | Length (mm) | Size (inch) | Size (mm) | Width (inch) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
AF175_Hastings | Hastings AF175 has been obsoleted and replaced by Baldwin PA1777. | ||||||||||
AF168_Hastings | Hastings AF168 has been obsoleted and replaced by Baldwin PA1778. | ||||||||||
AF165_Hastings | Hastings AF165 has been obsoleted and replaced by Baldwin PA1782. | ||||||||||
AF164_Hastings | Hastings AF164 has been obsoleted and replaced by Baldwin PA1781. | ||||||||||
AF163_Hastings | Hastings AF163 has been obsoleted and replaced by Baldwin PA1779. | ||||||||||
PA1773_Hastings | N/A | 8 1/16 | 204.8 | 9 Tubes--3 x 3 | 8 5/16 | 211.1 | 8 5/16 x 8 5/16 x 8 1/16 | 211.1 x 211.1 x 204.8 | 8 5/16 | 211.1 | |
PA1774_Hastings | Pettibone Equipment | 8 1/16 | 204.8 | 12 Tubes--3 x 4 | 10 9/16 | 268.3 | 10 9/16 x 8 1/4 x 8 1/16 | 268.3 x 209.6 x 204.8 | 8 1/4 | 209.6 | |
PA1806_Hastings | N/A | 8 1/8 | 206.4 | 18 Tubes--3 x 6 | 15 3/16 | 385.8 | 15 3/16 x 8 1/4 x 8 1/8 | 385.8 x 209.6 x 206.4 | 8 1/4 | 209.6 | |
PA1783_Hastings | Michigan Equipment | 8 5/32 | 207.2 | 48 Tubes--6 x 8 | 19 7/8 | 504.8 | 19 7/8 x 15 7/32 x 8 5/32 | 504.8 x 386.6 x 207.2 | 15 7/32 | 386.6 | |
PA1780_Hastings | Rolls-Royce Engines | 8 5/32 | 207.2 | 24 Tubes--3 x 8 | 19 7/8 | 504.8 | 19 7/8 x 8 1/4 x 8 5/32 | 504.8 x 209.6 x 207.2 | 8 1/4 | 209.6 | |
PA1776_Hastings | Timberjack Equipment | 8 1/8 | 206.4 | 16 Tubes--4 x 4 | 10 9/16 | 268.3 | 10 9/16 x 10 9/16 x 8 1/8 | 268.3 x 268.3 x 206.4 | 10 9/16 | 268.3 | |
PA1775_Hastings | N/A | 8 5/32 | 207.2 | 12 Tubes--2 x 6 | 15 3/16 | 385.8 | 15 3/16 x 5 15/16 x 8 5/32 | 385.8 x 150.8 x 207.2 | 5 15/16 | 150.8 | |
PA1772_Hastings | N/A | 8 1/8 | 206.4 | 6 Tubes--2 x 3 | 8 1/4 | 209.6 | 8 1/4 x 5 31/32 x 8 1/8 | 209.6 x 151.6 x 206.4 | 5 31/32 | 151.6 | |
PA1771_Hastings | N/A | 6 | 152.4 | 4 Tubes--2 x 2 | 8 1/16 | 204.8 | 8 1/16 x 6 x 6 | 204.8 x 152.4 x 152.4 | 6 | 152.4 | |
AF179_Hastings | Hastings AF179 has been obsoleted and replaced by Baldwin PA1784. |