Hastings - Tube-Type Air Elements | Product Series

Filter by

    No filters selected

Fits

Height (inch)

Notes

Height (mm)

Includes

Length (inch)

Length (mm)

Size (inch)

Size (mm)

Width (inch)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hastings - Tube-Type Air Elements

Hastings - Tube-Type Air Elements

Hastings tube-type air filter elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.

Technical Specifications

  • Brand: Hastings
Safety Warning

Full Product Description

Hastings tube-type air filter elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.
Features/Benefits:
• Hastings engine air filters are designed to meet or exceed original equipment performance to provide the required level of protection and maintain warranty coverage
Applications:
• Commercial trucks and buses
• Agriculture
• Construction
• Industrial
Products Fits Height (inch) Notes Height (mm) Includes Length (inch) Length (mm) Size (inch) Size (mm) Width (inch) Width (mm)
AF175_Hastings Hastings AF175 has been obsoleted and replaced by Baldwin PA1777.
AF168_Hastings Hastings AF168 has been obsoleted and replaced by Baldwin PA1778.
AF165_Hastings Hastings AF165 has been obsoleted and replaced by Baldwin PA1782.
AF164_Hastings Hastings AF164 has been obsoleted and replaced by Baldwin PA1781.
AF163_Hastings Hastings AF163 has been obsoleted and replaced by Baldwin PA1779.
PA1773_Hastings N/A 8 1/16 204.8 9 Tubes--3 x 3 8 5/16 211.1 8 5/16 x 8 5/16 x 8 1/16 211.1 x 211.1 x 204.8 8 5/16 211.1
PA1774_Hastings Pettibone Equipment 8 1/16 204.8 12 Tubes--3 x 4 10 9/16 268.3 10 9/16 x 8 1/4 x 8 1/16 268.3 x 209.6 x 204.8 8 1/4 209.6
PA1806_Hastings N/A 8 1/8 206.4 18 Tubes--3 x 6 15 3/16 385.8 15 3/16 x 8 1/4 x 8 1/8 385.8 x 209.6 x 206.4 8 1/4 209.6
PA1783_Hastings Michigan Equipment 8 5/32 207.2 48 Tubes--6 x 8 19 7/8 504.8 19 7/8 x 15 7/32 x 8 5/32 504.8 x 386.6 x 207.2 15 7/32 386.6
PA1780_Hastings Rolls-Royce Engines 8 5/32 207.2 24 Tubes--3 x 8 19 7/8 504.8 19 7/8 x 8 1/4 x 8 5/32 504.8 x 209.6 x 207.2 8 1/4 209.6
PA1776_Hastings Timberjack Equipment 8 1/8 206.4 16 Tubes--4 x 4 10 9/16 268.3 10 9/16 x 10 9/16 x 8 1/8 268.3 x 268.3 x 206.4 10 9/16 268.3
PA1775_Hastings N/A 8 5/32 207.2 12 Tubes--2 x 6 15 3/16 385.8 15 3/16 x 5 15/16 x 8 5/32 385.8 x 150.8 x 207.2 5 15/16 150.8
PA1772_Hastings N/A 8 1/8 206.4 6 Tubes--2 x 3 8 1/4 209.6 8 1/4 x 5 31/32 x 8 1/8 209.6 x 151.6 x 206.4 5 31/32 151.6
PA1771_Hastings N/A 6 152.4 4 Tubes--2 x 2 8 1/16 204.8 8 1/16 x 6 x 6 204.8 x 152.4 x 152.4 6 152.4
AF179_Hastings Hastings AF179 has been obsoleted and replaced by Baldwin PA1784.

687PDC
082700