Hydraulic Hose - 590TJ | #590TJ-16


LOADING IMAGES
590TJ-16

Hydraulic Hose - 590TJ | #590TJ-16

The TOUGHJACKET™ 590TJ compact hydraulic hose features working pressures from 5000-2000 psi, long continuous lengths (up to 500 feet) and is qualified to use with 56 Series Global Fittings. Exceptional abrasion resistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Hose Style: Single
  • Standard Pack Qty (ft): 200
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Cover Material: Polyurethane
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA
  • Maximum Operating Pressure: 2030 psi, 14 MPa, 140 bar
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Minimum Bend Radius: 6 inch, 150 mm
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1 inch, 25 mm
  • Application: Agriculture Equipment, Construction Equipment, Mobile Hydraulic Equipment, Hydrostatic Drive, Over-the-Sheave, Industrial Machinery
  • Weight: 0.71 lb/ft, 1.06 kg/m
  • Hose Inner Tube Material: Copolyester
  • Size: -16
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Outside Diameter: 1.420 inch, 36 mm
  • Hose Cover Type: ToughJACKET™
  • Product Style: Single Line

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The TOUGHACKET™ 590TJ compact hydraulic hose from Parker Parflex is a flexible thermoplastic hose featuring the abrasion-resistant TOUGHJACKET cover. The 590TJ hose delivers low length change under pressure and consistent long lengths. Designed to withstand the strains of demanding use, the compact 590TJ hydraulic hose is the optimal solution for large-scale, heavy-duty applications, including construction equipment, agriculture equipment, transportation, and more. Parflex 590TJ is also light-weight for easier routing and handles temperatures from -40°F to +250°F.

Markets:  
• Fluid Handling
• Industrial
• Mobile Equipment
• Transportation

Features/Benefits:
• TOUGHJACKET Polyurethane cover for best abrasion resistance
• Low length change under pressure
• Consistent long lengths
• Smaller O.D. than rubber 100R16 hose for easier routing
• 23% to 42% lighter weight than rubber 100R2 hose
• Twin and multi-line constructions available

Applications:
• Construction Equipment
• Over-the-Sheave Installations
• Booms and Cable Tracks
• Machine Tools
• Hydrostatic Transmissions
• Refuse Vehicles
• Agriculture Machinery

Certifications/Compliance:
• MSHA compliant cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$23.09 /ft

Quantity:
  This hose is sold only in increments of 200.
Shipping: Usually Ships within  14   business days
Extended Price: 200 X $23.09 = 4,618
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563