100R8 Hose – 520N/528N | #528N-5


LOADING IMAGES
528N-5

100R8 Hose – 520N/528N | #528N-5

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in an SAE 100R8 hose. Available as a bonded hose assembly.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Hose Type: Non Conductive
  • Application: Fluid Handling, Hydraulics, Industrial, Manufacturing, Agriculture Equipment, Forestry, Construction Equipment, Food & Beverage Processing, Non-conductive, Pneumatics
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Air, Lubricants, Petroleum Hydraulic Fluids, Water, Welding Gases (Nitrogen)
  • Specifications Met: DNV GL, SAE 100R8, SAE J517 (for less than 50 micro-amps leakage under 75000 volts per ft.)
  • Maximum Operating Pressure: 4500 psi, 31 MPa, 310 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2-1/2 inch, 64 mm
  • Compatible Fitting: 56 Series
  • Inside Diameter: 5/16 inch, 8 mm
  • Weight: 0.08 lb/ft, 0.12 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Size: -5
  • Outside Diameter: 0.570 inch, 14.5 mm
  • Product Style: Non-Conductive
Safety Warning

Item Information

Parker's 520N/528N Thermoplastic Hydraulic Hose features optimum hose performance in a 100R8 hose but with a lighter weight and smaller O.D. than an 100R2 hose. It replaces 100R2 rubber hose wherever greater flexibility, fluid compatibility, and cover durability are required. This flexible hydraulic hose is available in single, twin-line and multi-line constructions and features a smaller bend radius than 3TR8/3800 hose. Offering superior features, such as a reduced weight and improved flexing capabilities, the Parflex 520N/528N High Pressure Hose combines a variety of advantages to fulfill application requirements in hydraulic equipment, pneumatic circuits and fluid handling applications.

Markets:
• Machine Tool
• Industrial
• Industrial Pneumatic
• Construction
• Mobile Equipment

Features/Benefits:
• Lighter and smaller O.D. than 100R2 for ease of assembly
• Available as a bonded hose assembly.
• Fast response
• Working pressure up to 5,000 psi

Applications:
• Hydraulic and pneumatic circuits and systems
• Ideal in hot water applications
•Nitrogen Gas
• Material Handling Equipment
• Machine tool
• Construction Equipment

Certifications/Compliance:
• Meets/exceeds SAE 100R8
• 520N MSHA accepted
• 528N meets SAE J517 for less than 50 micro-amps leakage under 75,000 volts per foot

Technical Specifications:
• Twin and multi-line designs available
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563