Frameless Spindle Servo Motors - SKW Series | #SKW091-184LAMR3000


LOADING IMAGES
SKW091-184LAMR3000

Frameless Spindle Servo Motors - SKW Series | #SKW091-184LAMR3000

SKW-series frameless spindle servo motor kits are designed for integration in the mechanics of multi-spindle applications. They offer constant torque capabilities over a wide speed range, 400VAC windings, power ratings to 21kW and speeds to 12000 min-1


Technical Specifications

  • Torque Rating (Nm): 26.8
  • Diameter (mm) : [SKW091] : 91mm (external)
  • Output kW Rating: 28 (S1)
  • Length (mm): [184] : 262 mm (active part)
  • Rated Speed (RPM): 10000
  • Frame Size: 91 mm
  • Continuous Output Power: 28 kW
  • Continuous Torque: 26.8 Nm, 237.2 lb-inch
  • Peak Torque: 48.1 Nm, 425.7 lb-inch
  • Rated Speed: 10000 RPM
  • Input Voltage: 400 to 480 VAC
  • Motor Pole Count: 10
  • Feedback Type: Without Sensor
  • Compatible Parker Drive: AC890, AC650S, AC30V
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Holding Brake Included: No
  • Cooling Method: Water-Cooled
  • Shaft Type: Hollow (ID: 44mm)
Safety Warning

Item Information

SK motors are compact and highly dynamic permanent magnet synchronous servo motors for spindle applications up to 20 kW that offer customer better surface finish, shorter cycle time and longer tool life. Delivered as separate components to be integrated into the mechanical structure of the machine, SK motors offer constant torque capabilities over a wide speed range.

Markets:
• Machine Tools

Features/Benefits:
• Permanent magnet synchronous motor kit
• Parker SK Series Kit Spindle Motors include
    - a rotor with permanent magnets which can, on request, be mounted on customer's shaft
    - a wound stator which can, on request, be designed with a cooling jacket or integrated into customer's mechanics
• Kit solution leading to simplified mechanical designs
• High dynamic performance and power density
    - increased productivity and to reduced size compared to induction motors
• Cold permanent magnet technology
    - reduced heating in the bearings compared to induction motors, no dilatation effect
• Increased internal diameter compared to other solutions
    - increased rigidity and greater capacity for bar stock handling in automatic lathes
• Compatibility with cost effective sensorless drives from Parker
• Simple, light and compact machine design
• Increase reliability and reduced maintenance

Applications:
• Tooling Machines
• Multi Spindle Lathes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859