Frameless Spindle Servo Motors - SKW Series | Product Series

Filter by

    No filters selected

Diameter (mm)

Length (mm)

Torque Rating (Nm)

Rated Speed (RPM)

Output kW Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Frameless Spindle Servo Motors - SKW Series

Frameless Spindle Servo Motors - SKW Series

SKW-series frameless spindle servo motor kits are designed for integration in the mechanics of multi-spindle applications. They offer constant torque capabilities over a wide speed range, 400VAC windings, power ratings to 21kW and speeds to 12000 min-1

Technical Specifications

  • Frame Size: 73 mm, 82 mm, 91 mm, 96 mm
  • Continuous Output Power: 2.0 to 21 kW (water cooled)
  • Continuous Torque: 3.5 to 36 Nm (water cooled), 31 to 318 lb-inch (water cooled)
  • Peak Torque: 8.2 to 70 Nm (water cooled), 72 to 620 lb-inch (water cooled)
  • Rated Speed: 6000 to 12000 RPM
  • Input Voltage: 400 to 480 VAC
  • Motor Pole Count: 10
  • Feedback Type: Without Sensor
  • Compatible Parker Drive: AC890, AC650S, AC30V
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Holding Brake Included: No
  • Cooling Method: Water-Cooled (standard), Air-Cooled / Natural Convection (on request)
  • Shaft Type: Hollow (ID: 35 - 60mm)
Safety Warning

Full Product Description

SK motors are compact and highly dynamic permanent magnet synchronous servo motors for spindle applications up to 20 kW that offer customer better surface finish, shorter cycle time and longer tool life. Delivered as separate components to be integrated into the mechanical structure of the machine, SK motors offer constant torque capabilities over a wide speed range.

Markets:
• Machine Tools

Features/Benefits:
• Permanent magnet synchronous motor kit
• Parker SK Series Kit Spindle Motors include
    - a rotor with permanent magnets which can, on request, be mounted on customer's shaft
    - a wound stator which can, on request, be designed with a cooling jacket or integrated into customer's mechanics
• Kit solution leading to simplified mechanical designs
• High dynamic performance and power density
    - increased productivity and to reduced size compared to induction motors
• Cold permanent magnet technology
    - reduced heating in the bearings compared to induction motors, no dilatation effect
• Increased internal diameter compared to other solutions
    - increased rigidity and greater capacity for bar stock handling in automatic lathes
• Compatibility with cost effective sensorless drives from Parker
• Simple, light and compact machine design
• Increase reliability and reduced maintenance

Applications:
• Tooling Machines
• Multi Spindle Lathes

Related Documents

×
Products Diameter (mm) Length (mm) Torque Rating (Nm) Rated Speed (RPM) Output kW Rating
SKW073-050LAMR3000 [SKW073] : 73mm (external) [050] : 114 mm (active part) 4 7470 3.13 (S1)
SKW073-100LAMR3000 [SKW073] : 73mm (external) [100] : 164 mm (active part) 8.84 6810 6.31 (S1)
SKW073-150LAMR3000 [SKW073] : 73mm (external) [150] : 219 mm (active part) 13.5 6820 9.66 (S1)
SKW073-200LAMR3000 [SKW073] : 73mm (external) [200] : 274 mm (active part) 19.3 6450 13 (S1)
SKW082-046LAMR3000 [SKW082] : 82mm (external) [046] : 104 mm (active part) 4.04 12000 5.08 (S1)
SKW082-092LAMR3000 [SKW082] : 82mm (external) [092] : 150 mm (active part) 9.3 11000 10.7 (S1)
SKW082-138LAMR3000 [SKW082] : 82mm (external) [138] : 201 mm (active part) 14.6 10000 15.3 (S1)
SKW082-184LAMR3000 [SKW082] : 82mm (external) [184] : 252 mm (active part) 20.3 10000 21.2 (S1)
SKW091-046LAMR3000 [SKW091] : 91mm (external) [046] : 104 mm (active part) 5.47 12000 6.88 (S1)
SKW091-092LAMR3000 [SKW091] : 91mm (external) [092] : 155 mm (active part) 12.2 12000 15.4 (S1)
SKW091-138LAMR3000 [SKW091] : 91mm (external) [138] : 206 mm (active part) 19.9 10000 20.8 (S1)
SKW091-184LAMR3000 [SKW091] : 91mm (external) [184] : 262 mm (active part) 26.8 10000 28 (S1)
SKW096-046LAMR3000 [SKW096] : 96mm (external) [046] : 104 mm (active part) 6.87 5010 3.6 (S1)
SKW096-092LAMR3000 [SKW096] : 96mm (external) [092] : 155 mm (active part) 16.3 4570 7.78 (S1)
SKW096-138LAMR3000 [SKW096] : 96mm (external) [138] : 206 mm (active part) 26.4 4240 11.7 (S1)
SKW096-184LAMR3000 [SKW096] : 96mm (external) [184] : 262 mm (active part) 36 4300 16.2 (S1)

687PDC
A87859