Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSP1 Series | #NSP1-252-4FP


LOADING IMAGES
NSP1-252-4FP

Flat Face Hydraulic, Liquid Cooling Quick Connect Couplings - NSP1 Series | #NSP1-252-4FP

NSP1 Series Stainless Steel Coupler


Technical Specifications

  • Connection 2 Thread Size: 1/4-18 NPT
  • Connection Type: Female Thread
  • Coupling Half: Male Nipple
  • Application: Liquid cooling/Thermal Management
  • Maximum Operating Pressure: 150.0 psi
  • Product Type: Push-to-Connect
  • Maximum Operating Temperature: 158.0 °F
  • Minimum Operating Temperature: -40.0 °F
  • Color: Non-Colored
  • Flow Rate: 2.3 Gal/min
  • Valve Type: Flat Face
  • Body Material: Stainless Steel
  • Body Size: 0.25 inch
  • Seal Material: EPDM
  • Hex Size: 0.88 inch
  • Hose Inside Diameter: N/A
Safety Warning

Item Information

NSP1 Series dry break couplings feature flat face valving virtually eliminating drips during disconnection. The compact design makes them suitable for reduced spaces in data center, rackable systems. The couplings feature a push-to-connect design allowing users to connect and disconnect the products with one hand.


Markets:

•Information Technology

•Electronics

•Data Centers

•Supercomputers


Features/Benefits:

•Flush-face valve design prevents any fluid loss and optimum protection of electrical components

•Reduced pressure drop for superior energy efficiency and system performance

•High resistance to vibration and rotation

•Broad selection for sealing materials compatible with temperature and fluids

•Manufacturing process that eliminates contamination

•Global manufacturing and service capabilities

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539